TIDUDJ6B August 2022 – February 2023 OPA388-Q1
For normal condition tests, there is no isolation leakage. This reference design is connected with both high-voltage and low-voltage power supplies. The high battery voltage was varied to measure the performance of analog circuit.
Figure 3-27 Normal
Conditions 100V| HV BATTERY VOLTAGE (SUPPLIED AND MEASURED) |
MEASURED REFERENCE VOLTAGE | PEAK ISO_POS VOLTAGE | PEAK ISO_NEG VOLTAGE |
|---|---|---|---|
| 100 | 2.499 | 2.32 | 2.7456 |
|
200 |
2.499 | 2.109 | 2.9567 |
| 300 | 2.499 |
1.898 |
3.1676 |
| 400 |
2.499 |
1.687 | 3.3789 |