TIDUDJ6B August 2022 – February 2023 OPA388-Q1
Solid-State Relay test results are shown below original design testing see Solid-State Relay Isolation Tests.
Measuring system isolation is possible by breaking the isolation internal to this reference design. For this task, build a load card to simulate the isolation error in the system. This card typically consists of various high-voltage resistors and switches to simulate different error conditions (see #T5081059-31).
Figure 3-5 TIDA-01513 Isolation Breakage Load CardWhen building the isolation breakage load card, be sure to follow high-voltage class safety precautions and laboratory safety requirements. Choose the resistors (R) based on high battery voltage, power dissipation, and the testing targets of the system. Switches (SW) must withstand the open contact voltage and support proper insulation for handling the switches. Build the load card based on the resources available and number of tests planned. Users can also build the load card by using relays with external controls through a signal generator or software.