TIDUF25A June 2023 – March 2025 ADS131M08 , MSPM0G1507
This section discusses the features of the test software, running on the MSPM0G3507 MCU and its various peripherals and the setup of the ADS131M08 device. Subsequently, the metrology software is described as two major processes: the foreground process and background process.
The metrology software for TIDA-010243 is delivered as a middleware example in the latest MSPM0-SDK. This middleware contains hardware abstraction layers which enable communication between the standalone ADCs and an Arm Cortex-M0+ MCU and a library of metrology calculations for energy measurements. A Microsoft Windows PC GUI software is used to display metrology parameters from the TIDA-010243 reference design and is also part of the MSPM0 SDK, see directory C:\ti\mspm0_sdk_2_04_00_03\tools\metrology_gui.
The MSPM0G3507 resource utilization of TIDA-010243 middleware code examples are (CCS Version 12.8.1.00005 with TI Clang v3.2.2.LTS compiler): • 35,784 Bytes FLASH for application code • 256 Bytes FLASH for calibration data • 9,280 Bytes RAM memory.