TIDUFB6 December 2024
Use the following procedures before running this design board. The design was constructed as 52s pack configurations. The board was tested using 24s-battery simulator to simulate the total pack. Thirteen channels of battery simulator are used and each channel is separated with four cables to the cell voltage input terminal in the BQ78706#1, BQ78706#2, BQ78706#3, and BQ78706#4 connectors .
Figure 3-1 shows the BMU test setup for daisy chain and accuracy.