TIDUFB6 December 2024
Figure 3-7 shows the test setup for consumption. Two working modes are tested including shutdown mode and active mode. Cell0 of each BQ78706 was selected as a test point for current measurement because Cell0 is the location where the power supply cable directly connects to the GND pin of the BQ78706. In both modes, the DC source sets 40V voltage between cell0 and cell13. Additionally, an 8.22Ω current sensing resistor is added between negative terminal of DC source and GND of each BQ78706 device. An INA239 EVM board is used to measure the voltage across the current sensing resistor. The sample rate is 2ms and 60000 points of data are collected for average calculation.
In active mode, the BQ79600 EVM runs the cell voltage polling loop. In shutdown mode, the leakage current to the BQ78706 pin is 3.416μA, 3,65μA,3.65μA, and 4.258μA. In active mode, the working current is 10.693mA, 10.673mA, 10.544mA, and 10.717mA. The maximum AFE gap current in active mode is 134μA.
Table 3-9 shows the BMU current consumption.
| DESCRIPTION | Icell0#1 | Icell0#2 | Icell0#3 | Icell0#4 | |
|---|---|---|---|---|---|
| Shutdown Mode | Current (μA) | 3.416 | 3.65 | 3.65 | 4.258 |
| Active Mode | Current (mA) | 10.400 | 10.430 | 10.296 | 10.426 |