TIDUFB6 December   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Multiplexer Network and Switch Strategy
      2. 2.2.2 Cell Balancing
      3. 2.2.3 Stacked AFE Communication
      4. 2.2.4 MCU and CAN Interface
    3. 2.3 Highlighted Products
      1. 2.3.1 BQ78706
      2. 2.3.2 TMUX1308
      3. 2.3.3 TCAN1044-Q1
      4. 2.3.4 MSPM0G3519
      5. 2.3.5 LMR51406
      6. 2.3.6 ISO7731
      7. 2.3.7 UCC33420
      8. 2.3.8 UCC33421
      9. 2.3.9 TMP61
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Daisy Chain
      2. 3.3.2 Cell Voltage Accuracy
      3. 3.3.3 Temperature Sensing Using TMP61
      4. 3.3.4 Temperature Sensing Timings
      5. 3.3.5 Cell Balancing and Thermal Performance
      6. 3.3.6 Current Consumption
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TMUX1308

The TMUX1308-Q1 and TMUX1309-Q1 devices are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX1308-Q1 is an 8:1, 1-channel (single-ended) MUX, while the TMUX1309-Q1 is a 4:1, 2-channel (differential) MUX. The devices support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to VDD.

The TMUX13xx-Q1 devices have an internal injection current control feature which eliminates the need for external diode and resistor networks typically used to protect the switch and keep the input signals within the supply voltage. The internal injection current control circuitry allows signals on disabled signal paths to exceed the supply voltage without affecting the signal of the enabled signal path. Additionally, the TMUX13xx-Q1 devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.

All logic inputs have 1.8V logic compatible thresholds, providing both transistor-transistor logic (TTL) and CMOS logic compatibility when operating with a valid supply voltage. Fail-safe logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.