TIDUFB6 December 2024
This design does not perform any calibrations to further improve the cell voltage accuracy since the BQ78706 already achieves ±2.4mV accuracy at –40°C to 125°C. The typical voltage range of a LiFePO4 cell is from 2.5V (0% SOC) to 3.6V (100% SOC), so the design uses a battery simulator to provide cell voltages from 2.5V to 3.6V to verify the VCELL accuracy of the BMU.
The maximum error of all cell channels for the BQ78706#1 is 0.7mV at a room temperature of 22.7°C. Figure 3-2 shows the cell voltage accuracy.