TIDUFB6 December 2024
This design tests the BQ76900-Q1 COMHP-COMHN and BQ78706#1 COMLP-COMLN response frame daisy chain waveforms.
Table 3-6 shows the BQ76900-Q1 test result. Table 3-7 shows the BQ78706#1 test result. The MIN and MAX parameters in the table is the measurement criteria. Table 3-6 shows the positive pulse width, negative pulse width, rise slew rate, fall slew rate meet the criteria well.
| PARAMETER | CONDITION | MIN CRITERIA |
TEST RESULT | MAX CRITERIA |
|---|---|---|---|---|
| Positive pulse width | Measure COMP-COMN from +1.8V of rising edge to –1.8V of next falling edge | 230ns | 252ns | 270ns |
| Negative pulse width | Measure COMP-COMN from –1.8V of falling edge to +1.8V of next rising edge | 230ns | 260ns | 270ns |
| Rise slew rate | Measure COMP-COMN from –1.8V to +1.8V of rising edge | 12ns | 90ns | |
| Fall slew rate | Measure COMP-COMN from +1.8V to –1.8V of falling edge | 12ns | 90ns |
| PARAMETER | CONDITION | MIN CRITERIA |
TEST RESULT | MAX CRITERIA |
|---|---|---|---|---|
| Positive pulse width | Measure COMP-COMN from +1.2V of rising edge to –1.2V of next falling edge | 230ns | 252ns | 270ns |
| Negative pulse width | Measure COMP-COMN from –1.2V of falling edge to +1.2V of next rising edge | 230ns | 253ns | 270ns |
| Rise slew rate | Measure COMP-COMN from –1.2V to +1.2V of rising edge | 19ns | 60ns | |
| Fall slew rate | Measure COMP-COMN from +1.2V to –1.2V of falling edge | 20ns | 60ns |