TIDUFB6 December 2024
UCC33421-Q1 is an automotive qualified DC/DC power module with integrated transformer technology designed to provide 1.5W of isolated output power. The device supports an input voltage operation range of 4.5V to 5.5V and regulates 5.0V output voltage with a selectable headroom of 5.5V.
UCC33421-Q1 features a proprietary transformer architecture that achieves a 5kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.
The UCC33421-Q1 integrates protection features for increased system robustness such as an enable pin with a fault-reporting mechanism, short-circuit protection and thermal shutdown.
The UCC33421-Q1 comes in a miniaturized, low-profile design SOIC (5.85mm × 7.50mm) package with 2.65mm height and > 8.2mm creepage and clearance.