TIDUFC1 November 2025
Select the desired input range using the 4-channel gain multiplexer (U7). The gain multiplexer changes the input amplifier (U4) gain. The input signal needs to be scaled to the ADS127L21B full-scale range to maximize measurement resolution. The input amplifier scales the input signal to a 10V scale. Jumpers J11, J12, and J13 enable the gain multiplexer and select the desired input channel. See Table 4-3 for more details.
| J11 (En) | J12 (A1) | J13 (A0) | INPUT CHANNEL | VOLTAGE RANGE |
|---|---|---|---|---|
| 0 | X(1) | X(1) | U7 Disabled | – |
| 1 | 0 | X(1) | Gain = 1.00V/V | ±10V |
| 1 | 1 | 0 | Gain = 10.0V/V | ±1V |
| 1 | 1 | 1 | Gain = 99.8V/V | ±100mV |