TIDUFC1 November   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 ADS127L21B
      2. 2.3.2 REF81
      3. 2.3.3 REF54
      4. 2.3.4 RES21A
      5. 2.3.5 THP210
      6. 2.3.6 OPA828
  9. 3System Design Theory
    1. 3.1 Range Selection
    2. 3.2 Linearity and Low-Noise Signal Chain
    3. 3.3 Calibration
    4. 3.4 Additional System Design Considerations
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Description
      1. 4.1.1 PCB Interface
      2. 4.1.2 Input Multiplexer
      3. 4.1.3 Gain Multiplexer
      4. 4.1.4 Power Supplies
      5. 4.1.5 Clock Tree
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
      1. 4.4.1 Integral Nonlinearity Measurements
      2. 4.4.2 Noise Simulation
      3. 4.4.3 Noise Measurements
      4. 4.4.4 Conclusion
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

REF54

The REF54 is a high-precision, low-drift, low current consumption voltage reference device. The REF54 offers low temperature drift coefficient (0.8ppm/°C), low noise (0.11ppmp-p), and high accuracy (±0.02%) while consuming 380μA current. The REF54 helps systems meet the strict performance requirements of high-precision applications, with low long-term drift (3ppm LCCC; 25ppm SOIC ). The device is designed as a companion device for high-resolution data converters such as ADS127L21B.