TIDUFC1 November 2025
The RES21A is a matched pair of resistor dividers implemented in thin-film SiCr with Texas Instruments' modern, high-performance, analog CMOS process. The device has a nominal input resistance of 10kΩ for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES21A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations. The RES21A series features high ratio-matching precision, within ±500ppm of the nominal and a maximum ratio drift of only ±2ppm/°C.