TIDUFC1 November 2025
This reference design supports three different clock options:
The default position for jumper JP4 is 2–3, which routes the PHI digital controller board clock to the CLK pin on the ADS127L21 (U10). Move the jumper to position 1–2 to directly route the local clock to ADS127L21 if the PCB is used without the PHI controller. Position 2–3 on jumper JP5 enables the local 32.768MHz oscillator (Y1) on the PCB, which is the default position required to work with the ADS127L21EVM-PDK-GUI software (see the ADS127L21EVM-PDK tool page). Supply an external clock with jumper J5 in position 1–2. Use a CMOS square-wave signal with an amplitude equal to IOVDD (2.5V when using the PHI board) and a frequency within the specified ADS127L21B range.