TIDUFC3 January 2025
The TCAN3404-Q1 device is an automotive electromagnetic compatibility (EMC)-compliant 3.3V Controller Area Network Flexible Data-Rate (CAN FD) transceiver PHY. The device is data-rate agnostic making them backward compatible for supporting classical CAN applications while also supporting CAN FD networks up to 8Mbps. The device has a standby mode support which puts the transceiver in low current-consumption mode. Upon receiving a valid wake-up pattern on the CAN bus, the device signals to the microcontroller through the RXD pin. The MCU can then place the device in normal mode using the STB pin. TCANC3404-Q1 supports ultra-low power shutdown mode where most of the internal blocks are disabled. This feature is optimized for battery-powered applications.