TIDUFC3 January 2025
The reference design works in a power-optimized mode power topology with 3.3V IO support. In this mode, the device is powered by using three rails (3.3V, 1.8V, and 1.2V). The Derby PMIC (TPS65036x-Q1) has three step-down converters which provides the three rails. These converters operate in forced PWM mode; however, can be configured to operate in AutoPFM mode.