Table 1-1 Key System
Specifications
| PARAMETER |
COMMENTS |
MIN |
TYP |
MAX |
UNIT |
| VIN |
Supply voltage |
Battery Input |
6(1) |
12 |
24(1) |
V |
(1) Even though TPS65036x-Q1 supports a wide input voltage
range of 4.0V to 35V, the recommendation is to operate the reference design
under 6V to 24V for proper functional operation.