TIDUFC3 January   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Power Topology
      2. 2.2.2 PCB and Form Factor
      3. 2.2.3 Antenna
    3. 2.3 Highlighted Products
      1. 2.3.1 AWRL6432BGAMFQ1
      2. 2.3.2 TCAN3404DDFRQ1
      3. 2.3.3 TPS65036x-Q1
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Getting Started With Hardware
        1. 3.1.1.1 Power Up Option
      2. 3.1.2 Sense-on-Power (SOP)
      3. 3.1.3 AWRL6432 Initialization: Board Programming
    2. 3.2 Test Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Features

  • 12V automotive battery connection support
  • Small form factor design (18mm × 55mm)
  • Wide antenna FOV (120° × 120°) and 6.5dBi peak gain
  • High-performance RO3003® material used as the substrate
  • Onboard CAN PHY and LIN signal connections for directly interfacing with the automotive network
  • 3.3V IO support