TIDUFC3 January 2025
ABHED MISRA is the Hardware Application Manager for the Body and Chassis Product line in mmWave Radar business unit at Texas Instruments. He has worked on EVM designs and reference designs for the past 20 years. Abhed Misra earned his master's in Technology from NIT Jaipur in Communications Technology.
DEEXITH VOONA is a Hardware Applications Engineer in mmWave Radar-Body and Chassis product line. He earned his master's degree in Microelectronics from the Birla Institute of Technology and Science, Pilani. He joined TI in 2023 and continues in the same position at present. He has been working on EVM and reference design development since 2023.
SREEDEEP K S is a Hardware Applications Engineer in mmWave Radar-Body and Chassis. He has a bachelor's degree in Applied Electronics and Instrumentation Engineering from College of Engineering Trivandrum. He joined TI in 2023 and continues in the same position at present.