TIDUFC3 January 2025
This integrated, single-chip frequency-modulated continuous wave (FMCW) radar sensor is capable of operation in the 57- to 63.9GHz band. The device is built with TI’s low-power 45nm Radio Frequency Complementary Metal-Oxide-Semiconductor (RFCMOS) process and enables unprecedented levels of integration in an extremely-small form factor (SFF). AWRL6432 is designed for low-power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, intrusion monitoring, gesture detection, and occupancy detection.