Packaging information
Package | Pins SOIC (DW) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 25 | TUBE |
Features for the 74AC11240
- Flow-Through Architecture Optimizes PCB Layout
- Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages, and Standard Plastic 300-mil DIPs (NT)
EPIC is a trademark of Texas Instruments Incorporated.
Description for the 74AC11240
This octal buffer/line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. This device provides inverting outputs and symmetrical active-low output-enable () inputs. This device features high fan-out and improved fan-in.
The 74AC11240 is organized as two 4-bit buffers/line drivers with separate inputs. When is low, the device passes inverted data from the A inputs to the Y outputs. When is high, the outputs are in the high-impedance state.
The 74AC11240 is characterized for operation from -40°C to 85°C.