ADC12QJ1600-EP

ACTIVE

Product details

Sample rate (max) (Msps) 1600 Resolution (Bits) 12 Number of input channels 4 Interface type JESD204B, JESD204C Analog input BW (MHz) 6000 Features Ultra High Speed Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 1910 Architecture Folding Interpolating SNR (dB) 57.4 ENOB (Bits) 9 SFDR (dB) 64 Operating temperature range (°C) -55 to 125 Input buffer Yes
Sample rate (max) (Msps) 1600 Resolution (Bits) 12 Number of input channels 4 Interface type JESD204B, JESD204C Analog input BW (MHz) 6000 Features Ultra High Speed Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 0.8 Power consumption (typ) (mW) 1910 Architecture Folding Interpolating SNR (dB) 57.4 ENOB (Bits) 9 SFDR (dB) 64 Operating temperature range (°C) -55 to 125 Input buffer Yes
FCCSP (ALR) 144 100 mm² (10 mm × 10 mm)
  • High reliability enhanced product:
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • –55°C to 125°C Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • ADC Core:
    • Resolution: 12 Bit
    • Maximum sampling rate: 1.6 GSPS
    • Non-interleaved architecture
    • Internal dither reduces high-order harmonics
  • Performance specifications (–1 dBFS):
    • SNR (100 MHz): 57.4 dBFS
    • ENOB (100 MHz): 9.1 Bits
    • SFDR (100 MHz): 64 dBc
    • Noise floor (–20 dBFS): –147 dBFS
  • Full-scale input voltage: 800 mVPP-DIFF
  • Full-power input bandwidth: 6 GHz
  • JESD204C Serial data interface:
    • Support for 2 to 8 total SerDes lanes
    • Maximum baud-rate: 17.16 Gbps
    • 64B/66B and 8B/10B encoding modes
    • Subclass-1 support for deterministic latency
    • Compatible with JESD204B receivers
  • Optional internal sampling clock generation
    • Internal PLL and VCO (7.2–8.2 GHz)
  • SYSREF Windowing eases synchronization
  • Four clock outputs simplify system clocking
    • Reference clocks for FPGA or adjacent ADC
    • Reference clock for SerDes transceivers
  • Timestamp input and output for pulsed systems
  • Power consumption (1 GSPS): 1.9W
  • Power supplies: 1.1 V, 1.9 V
  • High reliability enhanced product:
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • –55°C to 125°C Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • ADC Core:
    • Resolution: 12 Bit
    • Maximum sampling rate: 1.6 GSPS
    • Non-interleaved architecture
    • Internal dither reduces high-order harmonics
  • Performance specifications (–1 dBFS):
    • SNR (100 MHz): 57.4 dBFS
    • ENOB (100 MHz): 9.1 Bits
    • SFDR (100 MHz): 64 dBc
    • Noise floor (–20 dBFS): –147 dBFS
  • Full-scale input voltage: 800 mVPP-DIFF
  • Full-power input bandwidth: 6 GHz
  • JESD204C Serial data interface:
    • Support for 2 to 8 total SerDes lanes
    • Maximum baud-rate: 17.16 Gbps
    • 64B/66B and 8B/10B encoding modes
    • Subclass-1 support for deterministic latency
    • Compatible with JESD204B receivers
  • Optional internal sampling clock generation
    • Internal PLL and VCO (7.2–8.2 GHz)
  • SYSREF Windowing eases synchronization
  • Four clock outputs simplify system clocking
    • Reference clocks for FPGA or adjacent ADC
    • Reference clock for SerDes transceivers
  • Timestamp input and output for pulsed systems
  • Power consumption (1 GSPS): 1.9W
  • Power supplies: 1.1 V, 1.9 V

ADC12QJ1600-EP is a quad channel, 12-bit, 1.6GSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 12-bit resolution makes the device suited for a variety of multi-channel communications systems.

Full-power input bandwidth (-3dB) of 6GHz enables direct RF sampling of L-band and S-band.

A number of clocking features are included to relax system hardware requirements, such as an internal phase-locked loop (PLL) with integrated voltage-controlled oscillator (VCO) to generate the sampling clock. Four clock outputs are provided to clock the logic and SerDes of the FPGA or ASIC. A timestamp input and output is provided for pulsed systems.

JESD204C serialized interface decreases system size by reducing the amount of printed circuit board (PCB) routing. Interface modes support from 2 to 8 lanes (dual and quad channel devices) or 1 to 4 lanes (for the single channel device), with SerDes baud-rates up to 17.16Gbps, to allow the optimal configuration for each application.

ADC12QJ1600-EP is a quad channel, 12-bit, 1.6GSPS analog-to-digital converters (ADC). Low power consumption, high sampling rate and 12-bit resolution makes the device suited for a variety of multi-channel communications systems.

Full-power input bandwidth (-3dB) of 6GHz enables direct RF sampling of L-band and S-band.

A number of clocking features are included to relax system hardware requirements, such as an internal phase-locked loop (PLL) with integrated voltage-controlled oscillator (VCO) to generate the sampling clock. Four clock outputs are provided to clock the logic and SerDes of the FPGA or ASIC. A timestamp input and output is provided for pulsed systems.

JESD204C serialized interface decreases system size by reducing the amount of printed circuit board (PCB) routing. Interface modes support from 2 to 8 lanes (dual and quad channel devices) or 1 to 4 lanes (for the single channel device), with SerDes baud-rates up to 17.16Gbps, to allow the optimal configuration for each application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
ADC12QJ1600-SP ACTIVE Radiation-hardened, 300krad, 12-bit quad-channel 1.6GSPS ADC ADC12QJ1600-SP has space qualification and screening completed similar to QML Y.
Pin-for-pin with same functionality to the compared device.
ADC12QJ1600-Q1 ACTIVE Automotive, quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface The automotive ADC12QJ1600-Q1 is pin-for-pin with the -EP version.
ADC12QJ1600 ACTIVE Quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface and integrated sample clock generator The industrial ADC12QJ1600 is pin-for-pin with the -Q100, -SP and -EP versions.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADC12QJ1600-EP Quad Channel 1.6GSPS, 12-Bit, Analog-to-Digital Converter (ADC) with JESD204C Interface datasheet (Rev. B) PDF | HTML Oct 21, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12QJ1600EVM — ADC12QJ1600 evaluation module for quad-channel, 12-bit, 1.6GSPS ADC with JESD204C interface

The ADC12QJ1600 evaluation module (EVM) is designed to evaluate the ADC12QJ1600-Q1 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC12QJ1600-Q1, a 12-bit, quad-channel 1.6GSPS ADC with JESD204B interface and allows for evaluation of all sample rates and (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSW12QJ1600EVM — ADC12QJ1600-Q1 8-ch (two synchronized 4-ch) 12-bit 1.6GSPS JESD204C interface ADC evaluation module

The TSW12QJ1600 evaluation module (EVM) is designed to evaluate the ADC12QJ1600-Q1 family of high-speed analog-to-digital converters (ADCs) with different front-end options. The EVM is populated with dual ADC12QJ1600-Q1, a 12-bit, quad-channel 1.6GSPS ADC with JESD204B interface and allows for (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADC09xJ800, ADC09xJ1300, ADC12xJ800 and ADC12xJ1600 IBIS-AMI Model (Rev. A)

SBAM512A.ZIP (22293 KB) - IBIS-AMI model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (ALR) 144 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos