Packaging information
Package | Pins VQFNP (RMP) | 72 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the ADS54J66
- Quad channel
- 14-Bit resolution
- Maximum clock rate: 500 MSPS
- Input bandwidth (3 dB): 900 MHz
- On-chip dither
- Analog Input buffer with high-impedance input
- Output options:
- Rx: decimate-by-2 and -4 options with Low-Pass lFilter
- 200-MHz Complex bandwidth or 100-MHz real bandwidth support
- DPD FB: 500 MSPS
- 1.9-VPP Differential full-scale input
- JESD204B interface:
- Subclass 1 support
- 1 Lane per ADC Up to 10 Gbps
- Dedicated SYNC pin for pair of channels
- Support for multi-chip synchronization
- 72-Pin VQFN package (10 mm × 10 mm)
- Key specifications:
- Power dissipation: 675 mW/ch
- Spectral performance (un-decimated)
- fIN = 190 MHz IF at –1 dBFS:
- SNR: 69.5 dBFS
- NSD: –153.5 dBFS/Hz
- SFDR: 86 dBc (HD2, HD3), 93 dBFS (Non HD2, HD3)
- fIN = 370 MHz IF at –3 dBFS:
- SNR: 68.5 dBFS
- NSD: –152.5 dBFS/Hz
- SFDR: 81 dBc (HD2, HD3), 86 dBFS (Non HD2, HD3)
- fIN = 190 MHz IF at –1 dBFS:
Description for the ADS54J66
The ADS54J66 is a low-power, wide-bandwidth, 14-bit, 500-MSPS, quad-channel, telecom receiver device. The ADS54J66 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS54J66 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to 200-MHz receive bandwidth.
The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock, which is used to serialize the 14-bit data from each channel.