10-pin (DRC) package image

ADS8318IBDRCT ACTIVE

16-Bit, Unipolar Differential Input, 500kSPS Serial Out, 4.5V-to-5.5V Micropower Sampling ADC

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADS8318

  • 500-kHz Sample Rate
  • 16-Bit Resolution
  • Zero Latency at Full Speed
  • Unipolar, Differential Input, Range: –Vref to Vref
  • SPI Compatible Serial Interface with Daisy Chain Option
  • Excellent Performance:
    • 95.2dB SNR Typ at 10-kHz I/P
    • –108dB THD Typ at 10-kHz I/P
    • ±1.0 LSB Max INL
    • ±0.75 LSB Max DNL
  • Low Power Dissipation: 18 mW Typ at 500 KSPS
  • Power Scales Linearly with Speed: 3.6 mW/100 KSPS
  • Power Dissipation During Power-Down State: 0.25 µW Typ
  • 10-Pin MSOP and SON Packages
  • APPLICATIONS
    • Battery Powered Equipments
    • Data Acquisition Systems
    • Instrumentation and Process Control
    • Medical Electronics
    • Optical Networking

Description for the ADS8318

The ADS8318 is a 16-bit, 500-KSPS analog-to-digital converter. It operates with a 2.048-V to 5.5-V external reference. The device includes a capacitor based, SAR A/D converter with inherent sample and hold.

The devices includes a 50-MHz SPI compatible serial interface. The interface is designed to support daisy chaining or cascading of multiple devices. Also a Busy Indicator makes it easy to synchronize with the digital host.

The ADS8318 unipolar differential input range supports a differential input swing of –Vref to +Vref with a common-mode of +Vref/2.

Device operation is optimized for very low power operation, and the power consumption directly scales with speed. This feature makes it attractive for lower speed applications.

It is available in 10-pin MSOP and SON packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more