Packaging information
Package | Pins TQFP (PAG) | 64 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 1,500 | LARGE T&R |
Features for the ADS8365
- Six Input Channels
- Fully Differential Inputs
- Six Independent 16-Bit ADCs
- 4µs Total Throughput per Channel
- Low Power:
200mW in Normal Mode
5mW in Nap Mode
50µW in Power-Down Mode - TQFP-64 Package Package
- APPLICATIONS
- Motor Control
- Multi-Axis Positioning Systems
- 3-Phase Power Control
All trademarks are the property of their respective owners.
Description for the ADS8365
The ADS8365 includes six, 16-bit, 250kSPS analog-to-digital converters (ADCs) with six fully differential input channels grouped into three pairs for high-speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the ADC. This architecture provides excellent common-mode rejection of 80dB at 50kHz, which is important in high-noise environments.
The ADS8365 offers a flexible, high-speed parallel interface with a direct address mode, a cycle, and a FIFO mode. The output data for each channel is available as a 16-bit word.