AFE4432YCHT ACTIVE

Ultrasmall, ultra-low-power, high-SNR, integrated AFE for wearable optical biosensing with FIFO

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4432YCHR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SAC396
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YCH) | 25
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the AFE4432

  • Supports signal acquisition of up to 12 phase sets
  • Supports up to 4 LEDs, 3 PDs
  • Flexible allocation of LEDs, PDs in each phase
  • Simultaneous signal acquisition from different sensors at different data rates
  • Accurate, continuous PPG monitoring:
    • Low current for continuous heart-rate monitoring on a wearable device with a typical value: 12 µA for the receiver
    • Peak system SNR of 115 dB in 0.5-10 Hz band enables high-accuracy SpO2 measurement
  • Transmitter:
    • 8-Bit Programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 4 LEDs for SpO2, Multi-Wavelength HRM
  • Receiver:
    • Supports 3 Time-Multiplexed PD Inputs
    • 2 parallel receivers (2 sets of TIA/filter)
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
    • Individual LED offset subtraction DAC at each TIA input with 9-bit per-phase control and 64-µA range
    • Digital ambient subtraction at ADC output
    • Noise filtering with programmable bandwidth
    • Transimpedance gain: 3.7 kΩ to 1 MΩ
  • Supports external clock or internal oscillator
  • Option to acquire data synchronized with a system clock
  • Automatic cancellation of DC from Ambient, LED
  • FIFO with 160-sample depth
  • SPI™ interface/ I2C interface
  • 1.9-mm × 1.8-mm DSBGA, 0.35-mm Pitch
  • Supplies: Rx:1.7 - 1.9 V, Tx: 3-5.5 V

Description for the AFE4432

The AFE4432 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to 4 switching light-emitting diodes (LEDs) and up to three photodiodes (PDs). The AFE has two LED drivers each with 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels. Up to 12 signal phase sets can be defined, each phase set comprising a combination of LED and Ambient phases. Low noise offset DACs at the receiver inputs can be automatically controlled to cancel DC from Ambient and LED light. The current from the PDs in each phase is converted into voltage by TIAs, filtered, and then digitized using a common ADC. The ADC code can be stored in a 160-sample FIFO block. The FIFO can be read out using a SPI or I2C interface.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE4432YCHR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more