64-pin (RGC) package image

AFE5401TRGCTQ1 ACTIVE

Quad-Channel Integrated Analog Front End for Automotive Radar

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE5401TRGCRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the AFE5401-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Integrated Analog Front-End Includes:
    • Quad LNA, Equalizer, PGA, Antialiasing Filter, and ADC
  • Input-Referred Noise with 30-dB PGA Gain:
    • 2.9-nV/√Hz for 15-dB LNA Gain
    • 2.0-nV/√Hz for 18-dB LNA Gain with HIGH_POW_LNA Mode
  • Simultaneous Sampling Across Channels
  • Programmable LNA Gain:
    12 dB, 15 dB, 16.5 dB, and 18 dB
  • Programmable Equalizer Modes
  • Built-In Diagnostic Modes
  • Temperature Sensor
  • Programmable-Gain Amplifiers (PGAs):
    • 0 dB to 30 dB in 3-dB Steps
  • Programmable, Third-Order, Antialiasing Filter:
    • 7 MHz, 8 MHz, 10.5 MHz, and 12 MHz
  • Analog-to-Digital Converter (ADC):
    • Quad Channel, 12 Bits, 25 MSPS per Channel
    • No External Decoupling Required for References
  • Parallel CMOS Outputs
  • 64-mW Total Core Power per Channel at
    25 MSPS per Channel
  • Supplies: 1.8 V and 3.3 V
  • Package: 9-mm × 9-mm VQFN-64

Description for the AFE5401-Q1

The AFE5401-Q1 is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25 MSPS per channel.

Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0 dB to 30 dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.

Each LNA, PGA, and antialiasing filter output is differential (limited to 2 VPP). The antialiasing filter drives the on-chip, 12-bit, 25-MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.

The device is available in a 9-mm × 9-mm, VQFN-64 package and is specified over a temperature range of –40°C to +105°C. For more information, contact AFE5401_info@list.ti.com.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

AFE5401TRGCRQ1 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more