Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the BQ2204A
- Power monitoring and switching for 3-volt battery-backup applications
- Write-protect control
- 2-input decoder for control of up to 4 banks of SRAM
- 3-volt primary cell inputs
- Less than 10ns chip-enable propagation delay
- 5% or 10% supply operation
Description for the BQ2204A
The CMOS bq2204A SRAM Non-volatile Controller Unit provides all necessary functions for converting up to four banks of standard CMOS SRAM into nonvolatile read/write memory.
A precision comparator monitors the 5V VCC input for an out-of-tolerance condi-tion. When out-of-tolerance is detected, the four conditioned chip-enable outputs are forced inactive to write-protect up to four banks of SRAM.
During a power failure, the external SRAMs are switched from the VCC supply to one of two 3V backup sup-plies. On a subsequent power-up, the SRAMs are write-protected until a power-valid condition exists.
During power-valid operation, a two-input decoder transparently selects one of up to four banks of SRAM.