BQ24735
- Adapter and Battery Provide Power to System
Together to Support Intel® CPU Turbo Boost
Mode - SMBus Host-Controlled NMOS-NMOS
Synchronous Buck Converter With Programmable
615-, 750-, and 885-kHz Switching Frequencies - Automatic N-Channel MOSFET Selection of
System Power Source From Adapter or Battery
Driven by Internal Charge Pumps - Enhanced Safety Features for Overvoltage
Protection, Overcurrent Protection, Battery,
Inductor and MOSFET Short-Circuit Protection - Programmable Input Current, Charge Voltage,
Charge Current Limits- ±0.5% Charge Voltage Accuracy up to 19.2 V
- ±3% Charge Current Accuracy up to 8.128 A
- ±3% Input Current Accuracy up to 8.064 A
- ±2% 20× Adapter Current or Charge Current
Amplifier Output Accuracy
- Programmable Battery Depletion Threshold, and
Battery LEARN Function - Programmable Adapter Detection and Indicator
- Integrated Loop Compensation and Soft Start
- Real-Time System Control on ILIM Pin to Limit
Charge Current - AC Adapter Operating Range: 4.5 V to 24 V
- 5-µA Off-State Battery Discharge Current
- 0.65 mA (0.8 mA Max) Adapter Standby
Quiescent Current
The bq24735 device is a high-efficiency, synchronous battery charger, offering low component count for space-constrained, multichemistry battery charging applications. The bq24735 device supports turbo boost by allowing battery discharge energy to the system when system power demand is temporarily higher than the adapter maximum power level so the adapter will not crash.
The bq24735 device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.
SMBus controlled input current, charge current, and charge voltage digital-to-analog converters (DACs) allow for very high-regulation accuracies that can be easily programmed by the system power management microcontroller.
The bq24735 device uses an internal input current register or an external ILIM pin to throttle down PWM modulation to reduce the charge current. The bq24735 device charges 1-, 2-, 3-, or 4-series Li+ cells.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | bq24735 1- to 4-Cell Li+ Battery SMBus Charge Controller for Supporting Turbo Boost Mode With N-Channel Power MOSFET Selector datasheet (Rev. B) | PDF | HTML | 29 Apr 2015 |
Application note | Autonomous Smart Battery Guide | PDF | HTML | 15 Oct 2021 | |
Analog Design Journal | 1Q 2012 Issue Analog Applications Journal | 31 Jan 2012 | ||
Analog Design Journal | Turbo boost charger supports CPU turbo mode | 31 Jan 2012 | ||
User guide | bq24735/725A Battery Charger Evaluation Module (Rev. A) | 16 Aug 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ24735EVM-710 — Evaluation Module for BQ24735, 1-4 Cell Li+ Battery SMBus Charge Controller
The BQ24735EVM-710 evaluation module (EVM) is a complete charger module for evaluating a multicell synchronous notebook turbo boost charge using the bq24735 devices. It is designed to deliver up to 4 A of charge current to Li-ion or Li-polymer applications. The charge current is programmable by (...)
BQ24735SW-LINUX — Linux Driver for BQ24735
Linux mainline status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Linux source files
The (...)
SLUC203 — bq24725_725A_726_707_73x Calculation Tool
Supported products & hardware
Products
Battery charger ICs
TIDA-00039 — 1-4 Cell Li+ Battery SMBus Charge Controller Reference Design
Package | Pins | Download |
---|---|---|
VQFN (RGR) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.