32-pin (RHB) package image

CC2630F128RHBT ACTIVE

SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2630F128RHBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC2630

  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, IEEE 802.15.4 MAC, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With IEEE 802.15.4 PHY and MAC
    • Excellent Receiver Sensitivity (–100 dBm), Selectivity, and Blocking Performance
    • Link budget of 105 dB
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSIEN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™
All trademarks are the property of their respective owners.

Description for the CC2630

The CC2630 device is a wireless MCU targeting ZigBee® and 6LoWPAN applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2630 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2630 device is ideal for battery-powered and energy harvesting end nodes in ZigBee and 6LoWPAN networks.

The IEEE 802.15.4 MAC is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The ZigBee stack is available free of charge from www.ti.com.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2630F128RHBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more