64-pin (RGK) package image

CC3220SF12ARGKT ACTIVE

SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC3220SF12ARGKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RGK) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC3220SF

  • Dual-Core Architecture:
    • User-Dedicated Application MCU Subsystem
    • Highly-Integrated Wi-Fi Network Processor
  • Rich Set of IoT Security Features:
    • Enhanced IoT Networking Security
    • Asymmetric Keys and Unique Device Identity
    • Software IP Protection and Secure Storage (CC3220S/CC3220SF)
  • Advanced Low-Power Modes for Battery Powered Applications
  • Built-In Power Management Subsystem
  • Industrial Temperature: –40°C to 85°C
  • Chip-Level Wi-Fi Alliance Wi-Fi CERTIFIED™

Extended Features List:

  • Applications Microcontroller Subsystem:
    • Arm Cortex-M4 Core at 80 MHz
    • Embedded Memory:
      • 256KB of RAM
      • Optional 1MB of Executable Flash
      • External Serial Flash
    • Peripherals:
      • McASP Supports Two I2S Channels
      • SD, SPI, I2C, UART
      • 8-Bit Synchronous Imager Interface
      • 4-Channel 12-Bit ADCs
      • 4 General-Purpose Timers (GPT) With 16-Bit PWM Mode
      • Watchdog Timer
      • Up to 27 GPIO Pins
      • Debug Interfaces: JTAG, cJTAG, SWD
  • Wi-Fi Network Processor (NWP) Subsystem:
    • Wi-Fi Modes:
      • 802.11b/g/n Station
      • 802.11b/g Access Point (AP) Supports up to Four Stations
      • Wi-Fi Direct Client and Group Owner
    • WPA2 Personal and Enterprise Security: WEP, WPA™/ WPA2™ PSK, WPA2 Enterprise (802.1x), WPA3™ Personal, WPA3™ Enterprise
    • IPv4 and IPv6 TCP/IP Stack
    • Industry-Standard BSD Socket Application Programming Interfaces (APIs):
      • 16 Simultaneous TCP or UDP Sockets
      • 6 Simultaneous TLS and SSL Sockets
    • IP Addressing: Static IP, LLA, DHCPv4, DHCPv6 With Duplicate Address Detection (DAD)
    • SimpleLink Connection Manager for Autonomous and Fast Wi-Fi Connections
    • Flexible Wi-Fi Provisioning With SmartConfig™ Technology, AP Mode, and WPS2 Options
    • RESTful API Support Using the Internal HTTP Server
    • Wide Set of Security Features:
      • Hardware Features:
        • Separate Execution Environments
        • Device Identity
        • Hardware Crypto Engine for Advanced Fast Security, Including: AES, DES, 3DES, SHA2, MD5, CRC, and Checksum
        • Initial Secure Programming:
          • Debug Security
          • JTAG and Debug Ports are Locked
        • Personal and Enterprise Wi-Fi Security
        • Secure Sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
      • Networking Security:
        • Personal and Enterprise Wi-Fi Security
        • Secure Sockets (SSLv3, TLS1.0, TLS1.1, TLS1.2)
        • HTTPS Server
        • Trusted Root-Certificate Catalog
        • TI Root-of-Trust Public Key
      • Software IP Protection:
        • Secure Key Storage
        • File System Security
        • Software Tamper Detection
        • Cloning Protection
        • Secure Boot: Validate the Integrity and Authenticity of the Runtime Binary During Boot
    • Embedded Network Applications Running on the Dedicated Network Processor:
      • HTTP/HTTPS Web Server With Dynamic User Callbacks
      • mDNS, DNS-SD, DHCP Server
      • Ping
    • Recovery Mechanism—Can Recover to Factory Defaults or to a Complete Factory Image
    • Wi-Fi TX Power:
      • 18.0 dBm at 1 DSSS
      • 14.5 dBm at 54 OFDM
    • Wi-Fi RX Sensitivity:
      • –96 dBm at 1 DSSS
      • –74.5 dBm at 54 OFDM
    • Application Throughput:
      • UDP: 16 Mbps
      • TCP: 13 Mbps
      • Peak: 72 Mbps
  • Power-Management Subsystem:
    • Integrated DC/DC Converters Support a Wide Range of Supply Voltage:
      • VBAT Wide-Voltage Mode: 2.1 V to 3.6 V
      • VIO is Always Tied With VBAT
      • Preregulated 1.85-V Mode
    • Advanced Low-Power Modes:
      • Shutdown: 1 µA
      • Hibernate: 4.5 µA
      • Low-Power Deep Sleep (LPDS): 135 µA (Measured on CC3220R, CC3220S, and CC3220SF With 256KB RAM Retention)
      • RX Traffic (MCU Active): 59 mA (Measured on CC3220R and CC3220S; CC3220SF Consumes an Additional 10 mA) at 54 OFDM
      • TX Traffic (MCU Active): 223 mA (Measured on CC3220R and CC3220S; CC3220SF Consumes an Additional 15 mA) at 54 OFDM, Maximum Power
      • Idle Connected (MCU in LPDS): 710 µA (Measured on CC3220R and CC3220S With 256KB RAM Retention) at DTIM = 1
  • Clock Source:
    • 40.0-MHz Crystal With Internal Oscillator
    • 32.768-kHz Crystal or External RTC
  • RGK Package
    • 64-Pin, 9-mm × 9-mm Very Thin Quad Flat Nonleaded (VQFN) Package, 0.5-mm Pitch
  • Operating Temperature
    • Ambient Temperature Range: –40°C to +85°C
  • Device Supports SimpleLink™ MCU Platform Developer’s Ecosystem

Description for the CC3220SF

The SoC Wireless MCU CC3220x device comes in three variants: CC3220R, CC3220S, and C3220SF.

  • CC3220R features 256KB of RAM, IoT networking security and device identity/keys.
  • CC3220S builds on the CC3220R and MCU level security such as file system encryption, user IP (MCU image) encryption, secure boot and debug security.
  • CC3220SF builds on the CC3220S and integrates a user-dedicated 1MB of executable Flash, in addition to the 256KB of RAM.

Start your internet-of-things (IoT) design with a Wi-Fi CERTIFIED™ Wireless Microcontroller. The SimpleLink™ Wi-Fi® CC3220x device family is a system-on-chip (SoC) solution, that integrates two processors within a single-chip:

  • The application processor is an Arm® Cortex®-M4 MCU with a user-dedicated 256KB of RAM and an optional 1MB of serial flash.
  • The network processor MCU runs all Wi-Fi® and internet logical layers. This ROM-based subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine.

These devices introduce new features and capabilities that further simplify the connectivity of things to the internet. The main new features include the following:

  • Optimized low-power management
  • Enhanced networking security
  • Device identity and Asymmetric keys
  • Enhanced file system security (supported only by the CC3220S and CC3220SF variants)
  • IPv6 TCP/IP Stack
  • AP mode with support of four stations
  • Up to 16 concurrent BSD sockets, of which 6 are secure
  • HTTPS support
  • RESTful API support

The CC3220x device family is part of the SimpleLink™ MCU platform, a common, easy-to-use development environment based on a single core software development kit (SDK), rich tool set, reference designs and E2E™ community that supports Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs. For more information, visit the SimpleLink™ MCU Platform.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC3220SF12ARGKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more