14-pin (J) package image

CD4016BF ACTIVE

CMOS Quad Bilateral Switch

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (J) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the CD4016B-MIL

  • 20V digital or ± 10V peak-to-peak switching
  • 280Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 10Ω typ over 15V signal-input range
  • High on/off output-voltage ratio: 65dB typ at f is = 10kHz, RL= 10kΩ
  • High degree of linearity: <0.5% distortion typat f is= 1kHz, V is= 5Vp-p, V DD −V SS ⩾10V, R L = 10kΩ
  • Extremely low off-state switch leakage resulting in very low offset current and high effective off-state resistance: 100pA typ. at V DD −V SS =18V, T A=25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit: 10 12 Ω typ.
  • Low crosstalk between switches: −50dB typ at f is = 0.9MHz, R L = 1kΩ
  • Matched control-input to signal-output capacitance: Reduces output signal transients
  • Frequency response, switch on = 40MHz (typical)
  • 100% tested for quiescent current at 20V
  • Maximum control input current of 1µA at 18V over full package temperature range; 100nA at 18V at 25°C
  • 5V, 10V, and 15V parametric ratings

Description for the CD4016B-MIL

For transmission or multiplexing of analog or digital signals high-voltage types (20V rating).

CD4016B B Series types are quad bilateral switches intended for the transmission or multiplexing of analog or digital signals. Each of the four independent bilateral switches has a single control signal input which simultaneously biases both the p and n device in a given switch on or off.

The CD4016B B Series types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more