16-pin (J) package image

5962-9466401MEA ACTIVE

CMOS Micropower Phase-Locked Loop

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (J) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the CD4046B-MIL

  • Very low power consumption:
       70 µW (typ.) at VCO fo = 10 kHz, VDD = 5 V
  • Operating frequency range up to 1.4 MHz (typ.) at VDD = 10 V, RI = 5 k
  • Low frequency drift: 0.04%/°C (typ.) at VDD = 10 V
  • Choice of two phase comparators:
    • Exclusive-OR network (I)
    • Edge-controlled memory network with phase-pulse output for lock indication (II)
  • High VCO linearity: <1% (typ.) at VDD = 10 V
  • VCO inhibit control for ON-OFF keying and ultra-low standby power consumption
  • Source-follower output of VCO control input (Demod. output)
  • Zener diode to assist supply regulation
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications
    • FM demodulator and modulator
    • Frequency synthesis and multiplication
    • Frequency discriminator
    • Data synchronization
    • Voltage-to-frequency conversion
    • Tone decoding
    • FSK - Modems
    • Signal conditioning
    • (See ICAN-6101) "RCA COS/MOS Phase-Locked Loop - A Versatile Building Block for Micropower Digital and Analog Applications"

Description for the CD4046B-MIL

CD4046B CMOS Micropower Phase-Locked Loop (PLL) consists of a low-power, linear voltage-controlled oscillator (VCO) and two different phase comparators having a common signal-input amplifier and a common comparator input. A 5.2-V zener diode is provided for supply regulation if necessary.

The CD4046B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more