16-pin (J) package image

5962-9223302MEA ACTIVE

1-of-8 Decoder

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (J) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the CY54FCT138T

  • Function, Pinout, and Drive Compatible With FCT and F Logic
  • Reduced VOH (Typically = 3.3 V) Versions of Equivalent FCT Functions
  • Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
  • Ioff Supports Partial-Power-Down Mode Operation
  • Matched Rise and Fall Times
  • Fully Compatible With TTL Input and Output Logic Levels
  • Dual 1-of-8 Decoder With Enables
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • CY54FCT138T
    • 32-mA Output Sink Current
    • 12-mA Output Source Current
  • CY74FCT138T
    • 64-mA Output Sink Current
    • 32-mA Output Source Current

Description for the CY54FCT138T

The \x92FCT138T devices are 1-of-8 decoders. These devices accept three binary weighted inputs (A0, A1, A2) and, when enabled, provide eight mutually exclusive active-low outputs (O\0\x96O\7). The \x92FCT138T devices feature three enable inputs: two active low (E\1, E\2) and one active high (E3 ).

All outputs are high unless E\1 and E\2 are low and E3 is high. This multiple-enable function allows easy parallel expansion of the device to a 1-of-32 (five lines to 32 lines) decoder with just four \x92FCT138T devices and one inverter.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more