Packaging information
Package | Pins VQFN (RHA) | 40 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the DAC81408
- Performance
- Specified Monotonic at 16-Bit Resolution
- INL: ±1 LSB Maximum at 16-Bit Resolution
- TUE: ±0.1% of FSR Maximum
- Integrated 2.5-V Precision Internal Reference
- Initial Accuracy: ±2.5 mV Maximum
- Low Drift: 5 ppm/˚C Typical
- Flexible Output Configuration
- Output Range: ±2.5 V, ±5 V, ±10 V, ±20 V
0 to 5 V, 0 to 10 V, 0 to 20 V, 0 to 40 V - Differential Output Mode
- Output Range: ±2.5 V, ±5 V, ±10 V, ±20 V
- High Drive Capability: ±25 mA with 1.5 V from Supply Rails
- Three Dedicated A-B Toggle Pins for Dither Signal Generation
- Analog Temperature Output
- Sensor Gain of –4 mV/˚C
- 50-MHz SPI Compatible Serial Interface
- 4-Wire Mode, 1.7-V to 5.5-V Operation
- Daisy Chain Operation
- CRC Error Check
- Temperature Range: –40˚C to +125˚C
- Small Package
- 6 mm × 6 mm, 40-Pin VQFN
Description for the DAC81408
The DAC81408, DAC71408, and DAC61408 (DACx1408) are a pin-compatible family of 8-channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16-, 14- and 12-bit resolution. The DACx1408 includes a low drift, 2.5-V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.
A user selectable output configuration enables full-scale bipolar output voltages: ±20 V, ±10 V, ±5 V or ±2.5 V and full-scale unipolar output voltages: 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA thus limiting the need of additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.
The DACx1408 incorporates a power-on-reset circuit that connects the DAC outputs to ground at power-up. The outputs remain at this state until the device registers are properly configured for operation.
Communication to the DACx1408 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.