40-pin (RHA) package image

DAC81416RHAT ACTIVE

16-channel 16-bit high-voltage output DAC with integrated internal reference

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC81416RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DAC81416

  • Performance
    • Specified monotonic at 16-bit resolution
    • INL: ±1 LSB maximum at 16-bit resolution
    • TUE: ±0.1% of FSR maximum
  • Integrated 2.5-V precision internal reference
    • Initial accuracy: ±2.5 mV maximum
    • Low drift: 5 ppm/°C typical
  • Flexible output configuration
    • Output range: ±2.5 V, ±5 V, ±10 V, ±20 V 0 to 5 V, 0 to 10 V, 0 to 20 V or 0 to 40 V
    • Differential output mode
  • High drive capability: ±25 mA with 1.5 V from supply rails
  • Three dedicated A-B toggle pins for dither signal generation
  • Analog temperature output
    • Sensor gain of –4 mV/°C
  • 50-MHz SPI-compatible serial interface
    • 4-wire mode, 1.7-V to 5.5-V operation
    • Daisy-chain operation
    • CRC error check
  • Temperature range: –40°C to +125°C
  • Small package
    • 6 mm × 6 mm, 40-pin VQFN

Description for the DAC81416

The DAC81416, DAC71416, and DAC61416 (DACx1416) are a pin-compatible family of 16‑channel, buffered, high-voltage output digital-to-analog converters (DACs) with 16‑bit, 14‑bit, and 12‑bit resolution. The DACx1416 include a low-drift, 2.5‑V internal reference, eliminating the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1 LSB INL.

A user-selectable output configuration enables full-scale bipolar output voltages of ±20 V, ±10 V, ±5 V or ±2.5 V, and full-scale unipolar output voltages of 40 V, 20 V, 10 V or 5 V. The full-scale output range for each DAC channel is independently programmable. The integrated DAC output buffers can sink or source up to 25 mA, thus limiting the need for additional operational amplifiers. Each pair of channels can be configured to provide a differential output with offset calibration. The three dedicated A-B toggle pins enable dither signal generation with up to three possible frequencies.

The DACx1416 incorporate a power-on-reset circuit that connects the DAC outputs to ground at power up. The outputs remain in this state until the device registers are properly configured for operation.

Communication with the DACx1416 is performed through a 4-wire serial interface that supports operation from 1.7 V to 5.5 V.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC81416RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more