64-pin (PAG) package image

DAC8218SPAGR ACTIVE

Octal, Low power ,14-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8218SPAG ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PAG) | 64
Operating temperature range (°C) -40 to 105
Package qty | Carrier 1,500 | LARGE T&R

Features for the DAC8218

  • Bipolar Output: ±2V to ±16.5V
  • Unipolar Output: 0V to +33V
  • 14-Bit Resolution
  • Low Power: 14.4mW/Ch (Bipolar Supply)
  • Relative Accuracy: 1 LSB Max
  • Low Zero/Full-Scale Error
    • Before User Calibration: ±2.5 LSB Max
    • After User Calibration: ±1 LSB
  • Flexible System Calibration
  • Low Glitch: 4nV-s
  • Settling Time: 15µs
  • Channel Monitor Output
  • Programmable Gain: x4/x6
  • Programmable Offset
  • SPI: Up to 50MHz, 1.8V/3V/5V Logic
  • Schmitt Trigger Inputs
  • Daisy-Chain with Sleep Mode Enhancement
  • Packages: QFN-48 (7x7mm), TQFP-64 (10x10mm)
  • APPLICATIONS
    • Automatic Test Equipment
    • PLC and Industrial Process Control
    • Communications

Description for the DAC8218

The DAC8218 is a low-power, octal, 14-bit digital-to-analog converter (DAC). With a 5V reference, the output can either be a bipolar ±15V voltage when operating from dual ±15.5V (or higher) power supplies, or a unipolar 0V to +30V voltage when operating from a +30.5V (or higher) power supply. With a 5.5V reference, the output can either be a bipolar ±16.5V voltage when operating from dual ±17V (or higher) power supplies, or a unipolar 0V to +33V voltage when operating from a +33.5V (or higher) power supply. This DAC provides low-power operation, good linearity, and low glitch over the specified temperature range of –40°C to +105°C. This device is trimmed in manufacturing and has very low zero-code and gain error. In addition, system level calibration can be performed to achieve ±1 LSB bipolar zero/full-scale error with bipolar supplies, or ±1 LSB zero code/full-scale error with a unipolar supply, over the entire signal chain. The output range can be offset by using the DAC offset register.

The DAC8218 features a standard, high-speed serial peripheral interface (SPI) that operates at up to 50MHz and is 1.8V, 3V, and 5V logic compatible, to communicate with a DSP or microprocessor. The input data of the device are double-buffered. An asynchronous load input (LDAC) transfers data from the DAC data register to the DAC latch. The asynchronous CLR input sets the output of all eight DACs to AGND. The VMON pin is a monitor output that connects to the individual analog outputs, the offset DAC, the reference buffer outputs, and two external inputs through a multiplexer (mux).

The DAC8218 is pin-to-pin and function-compatible with the DAC8718 (16-bit) and the DAC7718 (12-bit).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8218SPAG ACTIVE
Package qty | Carrier 160 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more