Packaging information
Package | Pins VQFN (RGE) | 24 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 250 | SMALL T&R |
Features for the DAC8881
- Relative Accuracy: ±0.5 LSB
- 16-Bit Monotonic Over Temperature Range
- Low-Noise: 24nV/√Hz
- Fast Settling: 5µs
- On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
- Wide, Single Power Supply: +2.7V to +5.5V
- DAC Loading Control
- Selectable Power-On Reset to Zero-Scale or Midscale
- Power-Down Mode
- Unipolar Straight Binary or
2s Complement Input Mode - Fast SPI™ Interface with
Schmitt-Triggered Inputs:
Up To 50MHz, 1.8V/3V/5V Logic - Small Package: QFN-24, 4x4mm
Description for the DAC8881
The DAC8881 is a 16-bit, single-channel, voltage-output digital-to-analog converter (DAC) that offers low-power operation and a flexible SPI serial interface. It also features 16-bit monotonicity, excellent linearity, and fast settling time. The on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the full supply range of 2.7 V to 5.5 V.
The device supports a standard SPI serial interface capable of operating with input data clock frequencies up to 50 MHz. The DAC8881 requires an external reference voltage to set the output range of the DAC channel. A programmable power-on reset circuit is also incorporated into the device to ensure that the DAC output powers up at zero-scale or midscale, and remains there until a valid write command.
Additionally, the device has the capability to function in either unipolar straight binary or 2s complement mode. The DAC8881 provides a power-down feature, accessed over the PDN pin, that reduces the current consumption to 25 µA at 5 V. Power consumption is 6 mW at 5 V, reducing to 125 µW in power-down mode.
The DAC8881 is available in a 4 x 4 mm QFN-24 package with a specified operating temperature range of –40°C to +105°C.