CAN transceivers

Optimize your network and increase data reliability and system performance with 3.3V and 5V CAN transceivers

Browse by category

Achieve high performance, robust protection, and certified electromagnetic compatibility (EMC) for Controller Area Network (CAN) communications, including Flexible Data Rate (CAN FD), Signal Improvement Capability (CAN SIC), and emerging CAN Extra Long (CAN XL). With support for key industry standards, standard pinouts, and a wide range of package options, our solutions simplify design and integration for faster, more efficient networks. TI’s portfolio of 3.3V and 5V CAN bus transceivers enables the next generation of mixed-voltage networking, helping save on costs and board space while delivering data faster, farther, and more reliably across automotive and industrial applications.

Select by type


Architecture


3.3V & 5V CAN transceivers


Features

Featured devices

Explore CAN communication protocols

Send more data at faster speeds with CAN XL

CAN XL transceivers, designed to ISO 11898-2:2024, enable higher bandwidth and larger payloads for demanding in-vehicle networks. By reducing fragmentation overhead and improving time synchronization, CAN XL delivers  deterministic communication while maintaining the robustness and fault confinement of the CAN protocol.

Our solutions offer:

  • Data rates up to 20Mbps in FAST mode with payloads up to 2048 bytes allowing IP tunneling
  • Reduced bus utilization and deterministic latency, ensuring high-priority messages are delivered reliably under high data loads
  • Full backward compatibility with CAN FD and CAN SIC networks for scalable upgrades across mixed-network environments
Featured products for CAN XL devices
TCAN6062-Q1 PREVIEW Automotive CAN XL transceiver with standby mode

Unlock complex network topologies with CAN signal improvement capability

CAN SIC transceivers enable higher data rates and improved signal reliability for complex in-vehicle network topologies. By eliminating ringing at the dominant-to-recessive edge, these devices ensure clean, reliable communication at speeds up to 8Mbps, without redesigning your network.
Our solutions offer:

  • Data rates up to 8Mbps with eliminated ringing for reliable signal integrity in complex topologies
  • Drop-in compatibility with non-SIC 5V CAN transceivers for seamless upgrades to existing networks
  • Full compliance with ISO 11898-2:2024 and backward compatibility with CAN FD, classical CAN, and CiA 601-4
White paper
How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A)
Discover how CAN FD signal improvement capability improves on previous CAN technologies for a more reliable network.
PDF | HTML
Video
What is CAN SIC technology and when/why should you use it?
Learn about CAN FD signal improvement capability and how you can use it in your system.
Video
Designing with CAN signal improvement capability transceivers
Accelerate your development by learning how to design CAN FD signal improvement capability into your system.
Featured products for CAN SIC
TCAN1472-Q1 ACTIVE Automotive signal improvement capable CAN FD transceiver with standby
TCAN1473-Q1 ACTIVE Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE
NEW TCAN1473A-Q1 ACTIVE Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE

Optimize power consumption with targeted wakeup of CAN nodes

CAN transceivers with partial networking conserve power by enabling targeted wakeup of individual nodes based on programmable wake-up patterns, keeping only active nodes powered while the rest remain in a low-power state.
Our solutions offer:

  • Programmable wake-up patterns for selective, targeted activation of individual CAN nodes
  • Bus fault diagnostics and watchdog timers for enhanced system safety and reliability
  • Flexible compatibility with standard CAN and CAN SIC transceivers for node-level power savings
Technical article
How selective wake CAN transceivers enable lower power consumption in automotive d
Learn how to conserve power in your automotive system using CAN transceivers with partial networking.
PDF | HTML
Application note
How Selective Wake Enables Partial Networking (Rev. B)
Discover how to use selective wakeup to implement partial networking functionality in your CAN systems.
PDF | HTML
Resource
TCAN1145EVM User's Guide
Jump-start your evaluation using the TCAN1145 evaluation module (EVM).
Featured products for CAN with partial networking
TCAN1145-Q1 ACTIVE Automotive CAN FD transceiver with partial networking via selective wake

Commander responder network architecture

CAN FD Light (ISO 11898-1:2024) enables CAN bus networks to operate with a commander-responder architecture, allowing designers to remove microcontrollers (MCUs) from edge nodes. In this approach, a single MCU in the commander manages communication and triggers actions on MCU-less responder nodes, which can coexist on the same bus as traditional CAN FD devices. By reducing the number of MCUs and the associated software, CAN FD Light lowers system complexity and cost.

Benefits:

  • Reduction in MCUs needed in a system
  • Lowers software requirements at the edge node
  • Enables MCU-less responder nodes for simpler edge designs
  • Compatible with CAN and CAN FD networks
Featured products for CAN FD Light devices
NEW TCAN4572-Q1 PREVIEW Automotive CAN FD controller with integrated CAN SIC transceiver

Simplify your power-supply designs with 3.3V-powered CAN transceivers

Our 3.3V CAN transceivers enhance power efficiency in your designs while saving board space by eliminating the need for a separate 5V power supply. Featuring data speeds up to 5Mbps and reliable bus fault protection, these devices are also fully interoperable with 5V CAN transceivers, enabling flexibility and seamless integration with other CAN systems.

Our latest generation of automotive-grade 3.3V CAN transceivers are the first to be International Electrotechnical Commission 62228 automotive electromagnetic compatibility (EMC)-compliant, enabling 3.3V CAN to support  both automotive and industrial applications.

Technical article
Simplify automotive interface design with fully interoperable and EMC-compliant 3.3V CAN transceivers
Discover how TCAN3403-Q1 and TCAN3404-Q1 transceivers streamline system power supplies, reducing power consumption, cost and board space while meeting stringent automotive EMC requirements.
PDF | HTML
Technical article
Achieving reliable data transfer in industrial systems with 3.3V CAN transceivers
This technical article discusses the benefits of the TCAN3413 and TCAN3414 in industrial applications, which include efficient power consumption, integrated protection and a wide common-mode range for reliable operation. 
PDF | HTML
White paper
How Automotive-Qualified Electromagnetic-Compliant 3.3V CAN FD Transceivers Improve ECU Performance (Rev. A)
This white paper discusses the TCAN340x-Q1, which can help overcome EMC challenges in heterogeneous networks.
PDF | HTML
Featured products for 3.3V CAN
TCAN3403-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with flexible I/O and standby mode
TCAN3404-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with shutdown and standby mode
TCAN3413 ACTIVE 3.3-V CAN FD transceiver with flexible IO and standby mode

Easily address design challenges with our 5V CAN transceivers

Our portfolio of 5V CAN transceivers help you meet the increased bandwidth, efficiency and safety needs of modern automotive and industrial networks. Our portfolio offers data rates as high as 5Mbps, high bus-fault protection devices, dual-channel devices, self-supplied devices, controller-capable devices, and devices that can wake entire systems through their inhibit pin.

Our 5V CAN transceivers are available in both standard 8- and 14-pin configurations and space-saving small outline transistor packages. This breadth of devices enables support for many design topologies with enhanced efficiency and reliability.

Application note
Introduction to the Controller Area Network (CAN) (Rev. B)
Understand how CAN networks function and the  features that our devices offer.
PDF | HTML
Video series
CAN and LIN overview videos
Learn the foundational principles of CAN and Local Interconnect Network (LIN), and the physical layer standards governing both.
Application note
CAN and LIN transceiver low-power modes
Discover how CAN low-power modes enable lower power consumption in increasingly complex automotive systems.
PDF
Featured products for 5V CAN
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby
TCAN1043N-Q1 ACTIVE Automotive CAN FD transceiver with wake, inhibit and sleep
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode

Technical resources

Video series
Video series
CAN and LIN overview videos
Use the CAN and LIN video series to learn about CAN and LIN standards, including physical layer (PHY) electrical signaling characteristics as well as frame structures and data communication protocols.
White paper
White paper
How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A)
This report discusses how signal improvement capability (SIC) enables the use of CAN FD transceivers at 5Mbps and beyond for complex star networks without requiring major redesigns.
document-pdfAcrobat PDF
Application note
Application note
CAN and LIN transceiver low-power modes
As cars become more intelligent, the amount of power consumed from the battery grows due to the increasing number of electronic circuits implemented. This report outlines how our low-power modes work in CAN and LIN applications.
document-pdfAcrobat PDF
TCAN944-Q1

Automotive CAN transceiver with standby mode

TCAN942H-Q1

Automotive CAN FD transceiver with standby for 48V systems

Approx. price (USD) 1ku | 0.38

TCAN943-Q1

Automotive CAN transceiver with wake, inhibit and sleep mode

Approx. price (USD) 1ku | 0.527

TCAN6062

CAN XL transceiver with standby mode

Approx. price (USD) 1ku | 0.7

TCAN4572-Q1

Automotive CAN FD controller with integrated CAN SIC transceiver

Approx. price (USD) 1ku | 1.121

TCAN1473A-Q1

Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE

Approx. price (USD) 1ku | 0.735