Product details

Type Unipolar switch Operate point (typ) (mT) 2.9, 9.2, 17.9 Operate point (max) (mT) 4.7, 14, 25.4 Release point (min) (mT) 0.1, 2.7, 5.1 Supply current (µA) 2300 Bandwidth (kHz) 30 Rating Automotive Operating temperature range (°C) -40 to 150 Output Open drain
Type Unipolar switch Operate point (typ) (mT) 2.9, 9.2, 17.9 Operate point (max) (mT) 4.7, 14, 25.4 Release point (min) (mT) 0.1, 2.7, 5.1 Supply current (µA) 2300 Bandwidth (kHz) 30 Rating Automotive Operating temperature range (°C) -40 to 150 Output Open drain
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 0: –40°C to 150°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Digital unipolar-switch hall sensor
  • 2.5-V to 5.5-V operating VCC range
  • Magnetic sensitivity options (BOP, BRP):
    • DRV5021A1-Q1: 2.9 mT, 1.8 mT
    • DRV5021A2-Q1: 9.2 mT, 7.0 mT
    • DRV5021A3-Q1: 17.9 mT, 14.1 mT
  • Fast 30-kHz sensing bandwidth
  • Open-drain output capable of 20 mA
  • Optimized low-voltage architecture
  • Integrated hysteresis to enhance noise immunity
  • Standard industry package:
    • Surface-mount SOT-23
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 0: –40°C to 150°C ambient operating temperature range
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Digital unipolar-switch hall sensor
  • 2.5-V to 5.5-V operating VCC range
  • Magnetic sensitivity options (BOP, BRP):
    • DRV5021A1-Q1: 2.9 mT, 1.8 mT
    • DRV5021A2-Q1: 9.2 mT, 7.0 mT
    • DRV5021A3-Q1: 17.9 mT, 14.1 mT
  • Fast 30-kHz sensing bandwidth
  • Open-drain output capable of 20 mA
  • Optimized low-voltage architecture
  • Integrated hysteresis to enhance noise immunity
  • Standard industry package:
    • Surface-mount SOT-23

The DRV5021-Q1 device is a low-voltage, digital-switch, Hall effect sensor for high-speed automotive applications. Operating from a 2.5-V to 5.5-V power supply, the device senses magnetic flux density, and gives a digital output based on predefined magnetic thresholds.

This device senses magnetic fields perpendicular to the face of the package. When the applied magnetic flux density exceeds the magnetic operate point (BOP) threshold, the open-drain output of the device drives a low voltage. When the flux density decreases to less than the magnetic release point (BRP) threshold, the output goes to high impedance. The hysteresis resulting from the separation of BOP and BRP helps prevent output errors caused by input noise. This configuration makes system designs more robust against noise interference.

The device operates consistently across a wide ambient temperature range of –40°C to +150°C.

 

 

 

 

 

 

The DRV5021-Q1 device is a low-voltage, digital-switch, Hall effect sensor for high-speed automotive applications. Operating from a 2.5-V to 5.5-V power supply, the device senses magnetic flux density, and gives a digital output based on predefined magnetic thresholds.

This device senses magnetic fields perpendicular to the face of the package. When the applied magnetic flux density exceeds the magnetic operate point (BOP) threshold, the open-drain output of the device drives a low voltage. When the flux density decreases to less than the magnetic release point (BRP) threshold, the output goes to high impedance. The hysteresis resulting from the separation of BOP and BRP helps prevent output errors caused by input noise. This configuration makes system designs more robust against noise interference.

The device operates consistently across a wide ambient temperature range of –40°C to +150°C.

 

 

 

 

 

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV5021 ACTIVE Low voltage (up to 5.5V), high bandwidth (up to 30 kHz) unipolar switch Industrial version
TMAG5131-Q1 ACTIVE Automotive low-power (10 Hz, 1 µA) low-voltage (down to 1.65 V) Hall-effect switch Low power consumption, 10 Hz using 1.3 µA, and omnipolar

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DRV5021-Q1 Automotive, low-voltage, unipolar, digital-switch hall effect sensor datasheet PDF | HTML Feb 5, 2018
Application brief Introduction to TI Magnetic Sense Simulator Features PDF | HTML Dec 5, 2023
User guide Texas Instruments' Magnetic Sense Simulator User's Guide PDF | HTML Dec 4, 2023
Application brief Transition Detection Using Hall-Effect Sensors (Rev. A) PDF | HTML Jun 9, 2022
Application note HMI Rocker Switch With Hall-Effect Switches PDF | HTML Jan 21, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware
Calculation tool

HALL-PROXIMITY-DESIGN — Magnetic Sensing Proximity Tool

HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos