DS80PCI402

ACTIVE

Product details

Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, sRIO Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols General purpose, PCIe1, PCIe2, PCIe3, sRIO Applications PCIe, SAS, SATA Number of channels 8 Speed (max) (Gbpp) 8 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJY) 54 55 mm² (10 mm × 5.5 mm)
  • Comprehensive family, proven system interoperability
    • DS80PCI102: x1 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI402: x4 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI800: x8/x16 PCIe Gen-1, Gen-2, and Gen-3
  • Automatic rate-detect and adaptation to Gen-1, Gen-2, and Gen-3 speeds
  • Seamless support for Gen-3 transmit FIR handshake
  • Receiver EQ (up to 36 dB), transmit De-emphasis (up to 12 dB)
  • Adjustable transmit VOD: 0.8 to 1.3 Vp-p (pin mode)
  • 0.2 UI of residual deterministic jitter at 8 Gbps after 40 inches of FR4 or 10 m 30-awg PCIe cable
  • Low power dissipation with ability to turn off unused channels: 65 mW/channel
  • Automatic receiver detect (hot-plug)
  • Multiple configuration modes: Pins/SMBus/Direct-EEPROM load
  • Flow-thru pinout: 54-Pin WQFN (10-mm × 5.5-mm, 0.5-mm pitch)
  • Single supply voltage: 2.5 or 3.3 V (selectable)
  • ±5 kV HBM ESD rating
  • −40°C to 85°C operating temperature range
  • Comprehensive family, proven system interoperability
    • DS80PCI102: x1 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI402: x4 PCIe Gen-1, Gen-2, and Gen-3
    • DS80PCI800: x8/x16 PCIe Gen-1, Gen-2, and Gen-3
  • Automatic rate-detect and adaptation to Gen-1, Gen-2, and Gen-3 speeds
  • Seamless support for Gen-3 transmit FIR handshake
  • Receiver EQ (up to 36 dB), transmit De-emphasis (up to 12 dB)
  • Adjustable transmit VOD: 0.8 to 1.3 Vp-p (pin mode)
  • 0.2 UI of residual deterministic jitter at 8 Gbps after 40 inches of FR4 or 10 m 30-awg PCIe cable
  • Low power dissipation with ability to turn off unused channels: 65 mW/channel
  • Automatic receiver detect (hot-plug)
  • Multiple configuration modes: Pins/SMBus/Direct-EEPROM load
  • Flow-thru pinout: 54-Pin WQFN (10-mm × 5.5-mm, 0.5-mm pitch)
  • Single supply voltage: 2.5 or 3.3 V (selectable)
  • ±5 kV HBM ESD rating
  • −40°C to 85°C operating temperature range

The DS80PCI402 is a low-power, 4-lane repeater with 4-stage input equalization, and an output de-emphasis driver to enhance the reach of PCI-Express serial links in board-to-board or cable interconnects. This device is ideal for x4 (or lower) PCI-Express configuration, and it automatically detects and adapts to Gen-1, Gen-2, and Gen-3 data rates for easy system upgrade.

DS80PCI402 offers programmable transmit de-emphasis (up to 12 dB), transmit VOD (up to 1300 mVp-p), and receive equalization (up to 36 dB) to enable longer distance transmission in lossy copper cables (10 meters or more), or backplanes (40 inches or more) with multiple connectors. The receiver can open an input eye that is completely closed due to inter-symbol interference (ISI) introduced by the interconnect medium.

The programmable settings can be applied easily through pins or software (SMBus/I2C), or can be loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

The DS80PCI402 is a low-power, 4-lane repeater with 4-stage input equalization, and an output de-emphasis driver to enhance the reach of PCI-Express serial links in board-to-board or cable interconnects. This device is ideal for x4 (or lower) PCI-Express configuration, and it automatically detects and adapts to Gen-1, Gen-2, and Gen-3 data rates for easy system upgrade.

DS80PCI402 offers programmable transmit de-emphasis (up to 12 dB), transmit VOD (up to 1300 mVp-p), and receive equalization (up to 36 dB) to enable longer distance transmission in lossy copper cables (10 meters or more), or backplanes (40 inches or more) with multiple connectors. The receiver can open an input eye that is completely closed due to inter-symbol interference (ISI) introduced by the interconnect medium.

The programmable settings can be applied easily through pins or software (SMBus/I2C), or can be loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DS80PCI402 2.5-Gbps / 5.0-Gbps / 8.0-Gbps 4-Lane PCI-Express Repeater With Equalization and De-Emphasis datasheet (Rev. F) PDF | HTML Aug 5, 2021
Analog design Journal 2Q 2016 Analog Applications Journal Issue Apr 26, 2016
Analog design Journal The intricacies of signal integrity in high-speed communications Apr 26, 2016
Application note Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers Oct 9, 2014
User guide DS80PCI402EVK User's Guide Sep 24, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS80PCI402EVK — DS80PCI402EVK 4 Channels SMA Evaluation Kit

The DS80PCI402EVK is a 4 channel SMA evaluation kit. It provides a complete high bandwidth platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments DS80PCI402SQ – 2.5Gbps / 5.0 Gbps / 8.0 Gbps 8 Channel PCI Express Repeater with Equalization and (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

IBIS-AMI Model Request Form

SNLM143.PDF (25 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (NJY) 54 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos