Automotive LVDS dual differential line receiver
Product details
Parameters
Package | Pins | Size
Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 2: -40°C to +105°C
- >400 Mbps (200 MHz) switching rates
- 50 ps differential skew (typical)
- 0.1 ns channel-to-channel skew (typical)
- 2.5 ns maximum propagation delay
- 3.3 V power supply design
- Flow-through pinout
- Power down high impedance on LVDS inputs
- Low power design (18 mW at 3.3 V static)
- LVDS inputs accept LVDS/CML/LVPECL signals
- Conforms to ANSI/TIA/EIA-644 standard
All trademarks are the property of their respective owners.
Description
The DS90LV028A-Q1 is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.
The DS90LV028A-Q1 accepts low voltage (350 mV typical) differential input signals and translates them to 3 V CMOS output levels. The DS90LV028A-Q1 has a flow-through design for easy PCB layout.
The DS90LV028A-Q1 and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | DS90LV028A-Q1 Automotive LVDS Dual Differential Line Receiver datasheet | Mar. 25, 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Features
- DS90LV027A: Converts single-ended LVCMOS to differential LVDS
- DS90LV028A: Converts differential LVDS to single-ended LVCMOS
- Up to 400 Mbps (200 MHz) switching rates
- Single supply operation: 3.3 V
Design tools & simulation
Features
- Leverages Cadence PSpice Technology
- Preinstalled library with a suite of digital models to enable worst-case timing analysis
- Dynamic updates ensure you have access to most current device models
- Optimized for simulation speed without loss of accuracy
- Supports simultaneous analysis of multiple products
- (...)
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
WSON (DQF) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.