DS90LV049

ACTIVE

Product details

Function Transceiver Protocols LVDS Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 400 Input signal LVCMOS, LVDS, LVTTL Output signal LVCMOS, LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols LVDS Number of transmitters 2 Number of receivers 2 Signaling rate (Mbps) 400 Input signal LVCMOS, LVDS, LVTTL Output signal LVCMOS, LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Up to 400 Mbps Switching Rates
  • Flow-Through Pinout Simplifies PCB Layout
  • 50 ps Typical Driver Channel-to-Channel Skew
  • 50 ps Typical Receiver Channel-to-Channel Skew
  • 3.3 V Single Power Supply Design
  • TRI-STATE Output Control
  • Internal Fail-Safe Biasing of Receiver Inputs
  • Low Power Dissipation (70 mW at 3.3 V Static)
  • High Impedance on LVDS Outputs on Power Down
  • Conforms to TIA/EIA-644-A LVDS Standard
  • Industrial Operating Temperature Range (−40°C to +85°C)
  • Available in Low Profile 16 Pin TSSOP Package

All trademarks are the property of their respective owners.

  • Up to 400 Mbps Switching Rates
  • Flow-Through Pinout Simplifies PCB Layout
  • 50 ps Typical Driver Channel-to-Channel Skew
  • 50 ps Typical Receiver Channel-to-Channel Skew
  • 3.3 V Single Power Supply Design
  • TRI-STATE Output Control
  • Internal Fail-Safe Biasing of Receiver Inputs
  • Low Power Dissipation (70 mW at 3.3 V Static)
  • High Impedance on LVDS Outputs on Power Down
  • Conforms to TIA/EIA-644-A LVDS Standard
  • Industrial Operating Temperature Range (−40°C to +85°C)
  • Available in Low Profile 16 Pin TSSOP Package

All trademarks are the property of their respective owners.

The DS90LV049 is a dual CMOS flow-through differential line driver-receiver pair designed for applications requiring ultra low power dissipation, exceptional noise immunity, and high data throughput. The device is designed to support data rates in excess of 400 Mbps utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV049 drivers accept LVTTL/LVCMOS signals and translate them to LVDS signals. On the other hand, the receivers accept LVDS signals and translate them to 3 V CMOS signals. The LVDS input buffers have internal failsafe biasing that places the outputs to a known H (high) state for floating receiver inputs. In addition, the DS90LV049 supports a TRI-STATE function for a low idle power state when the device is not in use.

The EN and EN inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four gates.

The DS90LV049 is a dual CMOS flow-through differential line driver-receiver pair designed for applications requiring ultra low power dissipation, exceptional noise immunity, and high data throughput. The device is designed to support data rates in excess of 400 Mbps utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV049 drivers accept LVTTL/LVCMOS signals and translate them to LVDS signals. On the other hand, the receivers accept LVDS signals and translate them to 3 V CMOS signals. The LVDS input buffers have internal failsafe biasing that places the outputs to a known H (high) state for floating receiver inputs. In addition, the DS90LV049 supports a TRI-STATE function for a low idle power state when the device is not in use.

The EN and EN inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four gates.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DS90LV049Q-Q1 ACTIVE Automotive LVDS dual high-speed differential transceiver Automotive grade with temperature range from –40°C to +125°C

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet DS90LV049 3V LVDS Dual Line Driver with Dual Line Receiver datasheet (Rev. D) Apr 18, 2013
Application note Applications of Low-Voltage Differential Signaling (LVDS) in LED Walls Oct 29, 2020
Application note Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners Jun 29, 2019
Application brief LVDS to Improve EMC in Motor Drives Sep 27, 2018
Application note An Overview of LVDS Technology Oct 5, 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV047-48AEVM — DS90LV047-48AEVM evaluation module

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

DS90LV049 IBIS Model

SNLM024.ZIP (18 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos