Home Power management LED drivers Backlight LED drivers

LM27951

ACTIVE

Product details

Number of channels 4 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 2.8 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 975 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 85 Topology Boost Features Direct PWM Dimming Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 2.8 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 975 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 85 Topology Boost Features Direct PWM Dimming Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (NHK) 14 12 mm² (4 mm × 3 mm)
  • Input Voltage Range: 2.8 V to 5.5 V
  • Drives up to Four LEDs With up to 30 mA each
  • Regulated Current Sources with 0.2% (Typical) Matching
  • 3/2×, 1× Gain Transition Based on LED Vƒ
  • Peak Efficiency Over 85%
  • PWM Brightness Control
  • Very Small Solution Size - No Inductor
  • Fixed 750-kHz Switching Frequency
  • < 1-µA Shutdown Current
  • Input Voltage Range: 2.8 V to 5.5 V
  • Drives up to Four LEDs With up to 30 mA each
  • Regulated Current Sources with 0.2% (Typical) Matching
  • 3/2×, 1× Gain Transition Based on LED Vƒ
  • Peak Efficiency Over 85%
  • PWM Brightness Control
  • Very Small Solution Size - No Inductor
  • Fixed 750-kHz Switching Frequency
  • < 1-µA Shutdown Current

The LM27951 is a switched capacitor white-LED driver capable of driving up to four LEDs with 30 mA through each LED. Its four tightly regulated current sources ensure excellent LED current and brightness matching. LED drive current is programmed by an external sense resistor. The LM27951 operates over an input voltage range from 2.8 V to 5.5 V and requires only four low-cost ceramic capacitors.

The LM27951 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in a gain of 1. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage requirements.

The LM27951 uses constant frequency pre-regulation to minimize conducted noise on the input. It has a fixed 750-kHz switching frequency optimized for portable applications. The LM27951 consumes less than 1 µA of supply current when shut down.

The LM27951 is available in a 14-pin no-pullback WSON package.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM27951 is a switched capacitor white-LED driver capable of driving up to four LEDs with 30 mA through each LED. Its four tightly regulated current sources ensure excellent LED current and brightness matching. LED drive current is programmed by an external sense resistor. The LM27951 operates over an input voltage range from 2.8 V to 5.5 V and requires only four low-cost ceramic capacitors.

The LM27951 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in a gain of 1. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage requirements.

The LM27951 uses constant frequency pre-regulation to minimize conducted noise on the input. It has a fixed 750-kHz switching frequency optimized for portable applications. The LM27951 consumes less than 1 µA of supply current when shut down.

The LM27951 is available in a 14-pin no-pullback WSON package.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM27951 White LED Adaptive 1.5×/1× Switched-Capacitor Current Driver datasheet (Rev. C) PDF | HTML Feb 17, 2016
White paper Common LED Functions and LED Driver Design Considerations Sep 21, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (NHK) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos