Home Power management DC/DC switching regulators DC/DC converters

LM5575

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 75 Vin (min) (V) 6 Vout (max) (V) 70 Vout (min) (V) 1.23 Features Enable, Frequency synchronization, Over Current Protection, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.001 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 1.5 Vin (max) (V) 75 Vin (min) (V) 6 Vout (max) (V) 70 Vout (min) (V) 1.23 Features Enable, Frequency synchronization, Over Current Protection, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.001 Duty cycle (max) (%) 95
HTSSOP (PWP) 16 32 mm² (5 mm × 6.4 mm)
  • Integrated 75V, 330mΩ N-Channel MOSFET
  • Ultra-wide input voltage range from 6V to 75V
  • Adjustable output voltage as low as 1.225V
  • 1.5% feedback reference accuracy
  • Operating frequency adjustable between 50kHz and 500kHz with a single resistor
  • Controller or peripheral frequency synchronization
  • Adjustable soft start
  • Emulated current mode control architecture
  • Wide bandwidth error amplifier
  • Built-in protection
  • Create a custom design using the LM5575 with the WEBENCH Power Designer
  • Integrated 75V, 330mΩ N-Channel MOSFET
  • Ultra-wide input voltage range from 6V to 75V
  • Adjustable output voltage as low as 1.225V
  • 1.5% feedback reference accuracy
  • Operating frequency adjustable between 50kHz and 500kHz with a single resistor
  • Controller or peripheral frequency synchronization
  • Adjustable soft start
  • Emulated current mode control architecture
  • Wide bandwidth error amplifier
  • Built-in protection
  • Create a custom design using the LM5575 with the WEBENCH Power Designer

The LM5575 is an easy-to-use buck regulator that allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6V to 75V, the LM5575 delivers 1.5A of continuous output current with an integrated 330mΩ N-Channel MOSFET. The regulator uses an emulated current mode architecture which provides inherent line regulation, tight load transient response, and ease-of-loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50kHz to 500kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple ICs from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5575 makes sure of robustness with cycle-by-cycle current limit, short-circuit protection, thermal shutdown, and remote shutdown. The device is available in a power-enhanced, 16-pin HTSSOP package that features an exposed die attach pad for thermal dissipation. The LM5575 is supported by the full suite of WEBENCH circuit design and selection simulation services online design tools.

The LM5575 is an easy-to-use buck regulator that allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6V to 75V, the LM5575 delivers 1.5A of continuous output current with an integrated 330mΩ N-Channel MOSFET. The regulator uses an emulated current mode architecture which provides inherent line regulation, tight load transient response, and ease-of-loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50kHz to 500kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple ICs from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5575 makes sure of robustness with cycle-by-cycle current limit, short-circuit protection, thermal shutdown, and remote shutdown. The device is available in a power-enhanced, 16-pin HTSSOP package that features an exposed die attach pad for thermal dissipation. The LM5575 is supported by the full suite of WEBENCH circuit design and selection simulation services online design tools.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet LM5575 75V, 1.5A Step-Down Switching Regulator datasheet (Rev. H) PDF | HTML Apr 22, 2026
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
White paper Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) Jul 3, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML Jun 13, 2016
Technical article The importance of accurate switching frequency and current limit when selecting bu PDF | HTML Apr 19, 2016
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) Sep 12, 2014
Application note AN-1997 Error Amplifier Limitations in High-Performance Regulator Applications (Rev. A) May 6, 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) Apr 24, 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) Apr 23, 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) Apr 23, 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) Apr 23, 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) Apr 23, 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) Apr 23, 2013
Application note Quick Start Guide for a 1.5 Amp Buck Regulator Using the LM5575 and LM25575 (Rev. B) Apr 23, 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) Apr 23, 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) Apr 23, 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) Apr 23, 2013
Application note Understanding and Applying Current-Mode Control Theory Aug 19, 2007
Application note Input and Output Capacitor Selection Sep 19, 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations Jul 12, 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) May 3, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5575EVAL — 75V, 1.5A Step-Down Switching Regulator Evaluation Module

The LM5575 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5575 regulator IC. The evaluation board provides a 5V output with a 1.5A current capability. The ultra-wide input voltage ranges (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM5575 Non-Inverting and Inverting PSpice Transient Model (Rev. A)

SNVM033A.ZIP (86 KB) - PSpice model
Supported products & hardware
Simulation model

LM5575 Non-Inverting and Inverting Unencrypted PSpice Transient Model (Rev. A)

SNVM963A.ZIP (4 KB) - PSpice model
Supported products & hardware
Simulation model

LM5575 PSpice Average Model

SNVMBI3.ZIP (95 KB) - PSpice model
Supported products & hardware
Simulation model

LM5575 TINA-TI Transient Reference Design

SNVM352.TSC (146 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

LM5575 TINA-TI Transient Spice Model

SNVM351.ZIP (17 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

LM5575 Unencrypted PSpice Average Model

SNVMBI2.ZIP (2 KB) - PSpice model
Supported products & hardware
Calculation tool

LM2557X-557XQUICK-CALC — LM(2)557x Quick Start SIMPLE SWITCHER Component Calculator

Supported products & hardware
Calculation tool

SIMPLESWITCHER-COMPONENT-CALC — Downloadable LM(2)557x Quick Start SIMPLE SWITCHER Component Calculator

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos