LM61440
- Functional Safety-Capable
- Optimized for ultra low EMI requirements
- Hotrod™ package and parallel input path minimize switch node ringing
- Parallel input path minimizes parasitic inductance
- Adjustable SW node rise time
- Designed for reliable and rugged applications
- Supports 42-V transients
- ±1% total output regulation accuracy
- VOUT adjustable from 1 V to 95% of VIN
- 0.3-V dropout with 3-A load (typical)
- High efficiency power conversion at all loads
- 7-µA no load current at 13.5 VIN, 3.3 VOUT
- 83% PFM efficiency at 1-mA, 13.5 VIN, 5 VOUT
- Low MOSFET ON resistance
- RDS_ON_HS = 41 mΩ (typical)
- RDS_ON_LS = 21 mΩ (typical)
- External bias option for improved efficiency
- Suitable for scalable power supplies
- Pin compatible with:
- LM61440-Q1 (36 V, 4 A, adjustable fSW)
- LM61460 (36 V, 6 A, adjustable fSW)
- Pin compatible with:
The LM61440 is a high-performance, DC-DC synchronous step-down converter. With integrated high-side and low-side MOSFETs, up to 4 A of output current is delivered over a wide input range of 3.0 V to 36 V; tolerant of 42 V, easing input surge protection design. The LM61440 implements soft recovery from dropout eliminating overshoot on the output.
The LM61440 is specifically designed for minimal EMI. The device incorporates adjustable SW node rise time, low-EMI VQFN-HR package featuring low switch node ringing, and optimized pinout for ease of use. The switching frequency can be set or synchronized between 200 kHz and 2.2 MHz to avoid noise sensitive frequency bands. In addition the frequency can be selected for improved efficiency at low operating frequency or smaller solution size at high operating frequency.
Auto-mode enables frequency foldback when operating at light loads, allowing an unloaded current consumption of only 7 µA (typical) and high light load efficiency. Seamless transition between PWM and PFM modes, along with very low MOSFET ON resistances and an external bias input, ensures exceptional efficiency across the entire load range.
Electrical characteristics are specified over a junction temperature range of –40°C to +150°C. Find additional resources in the Related Documentation.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LM61440 3-V to 36-V, 4-A, Low EMI Synchronous Step-Down Converter datasheet (Rev. C) | PDF | HTML | 22 Jun 2021 |
| Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
| Functional safety information | LM61x0 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 08 Oct 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM61460EVM — 36-V, low EMI 6-A, 5-V synchronous, 400-kHz, step-down converter evaluation module
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN-HR (RJR) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.