Home Power management Linear & low-dropout (LDO) regulators

LM78L

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
UA78L ACTIVE 100-mA 30-V linear voltage regulator Pin-to-pin equivalent for cost-sensitive applications

Product details

Rating Catalog Vin (max) (V) 30 Vin (min) (V) 5.3, 6.7 Iout (max) (A) 0.1 Output options Fixed Output Fixed output options (V) 3.3, 5, 6, 6.2, 9, 12, 15 Noise (µVrms) 40, 80, 85, 90, 125, 145, 290, 388 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2, 3, 3.8, 4 Thermal resistance θJA (°C/W) 54.7, 108, 115, 128.8, 158.7 Load capacitance (min) (µF) 0.01 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1600 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 30 Vin (min) (V) 5.3, 6.7 Iout (max) (A) 0.1 Output options Fixed Output Fixed output options (V) 3.3, 5, 6, 6.2, 9, 12, 15 Noise (µVrms) 40, 80, 85, 90, 125, 145, 290, 388 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2, 3, 3.8, 4 Thermal resistance θJA (°C/W) 54.7, 108, 115, 128.8, 158.7 Load capacitance (min) (µF) 0.01 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 1600 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) TO-92 (LP) 3 19.136 mm² (5.2 mm × 3.68 mm) SOT-89 (PK) 3 18.4275 mm² (4.5 mm × 4.095 mm) DSBGA (YPB) 8 3.0625 mm² (— mm × — mm)
  • Input voltage: up to 30V operating
    • New chip: 45V absolute maximum
    • Legacy chip: 35V absolute maximum
  • Available output voltages:
    • New chip: 3.3V, 5V, 6V, 12V, 15V
    • Legacy chip: 5V, 6.2V, 8.2V, 9V, 12V, 15V
  • Output current: 100mA
  • Internal thermal overload protection
  • Output current limiting
  • No external components required for stability
  • Wide absolute maximum junction temperature:
    • New chip: -40°C to 150°C
    • Legacy chip: see the Absolute Maximum Ratings
  • Package options:
    • SOIC
    • SOT-89 (new chip only)
    • TO-92 (legacy chip only)
    • DSBGA (legacy chip only)
  • Refer to the Device Nomenclature table for information about legacy and new chip orderables
  • Input voltage: up to 30V operating
    • New chip: 45V absolute maximum
    • Legacy chip: 35V absolute maximum
  • Available output voltages:
    • New chip: 3.3V, 5V, 6V, 12V, 15V
    • Legacy chip: 5V, 6.2V, 8.2V, 9V, 12V, 15V
  • Output current: 100mA
  • Internal thermal overload protection
  • Output current limiting
  • No external components required for stability
  • Wide absolute maximum junction temperature:
    • New chip: -40°C to 150°C
    • Legacy chip: see the Absolute Maximum Ratings
  • Package options:
    • SOIC
    • SOT-89 (new chip only)
    • TO-92 (legacy chip only)
    • DSBGA (legacy chip only)
  • Refer to the Device Nomenclature table for information about legacy and new chip orderables

The LM78L series (LM78Lxx throughout this document) of positive linear regulators is available with several fixed output voltages, making the devices useful in a wide range of applications. Used as a Zener-diode and resistor combination replacement, the LM78Lxx typically provides an effective output impedance improvement of two orders of magnitude and lower quiescent current. These regulators can provide local, on-card regulation, eliminating distribution problems associated with single-point regulation. The available voltages allow the LM78Lxx to be used in logic systems, instrumentation, industrial power delivery and more.

The LM78Lxx with new chip is available in SOIC (D) package and SOT-89 (PK) package. The LM78Lxx series regulators can deliver up to 100mA output current. Current limiting is included to limit the peak output current to a safe value. If internal power dissipation is too high, the thermal shutdown circuit prevents the IC from overheating.

The LM78L series (LM78Lxx throughout this document) of positive linear regulators is available with several fixed output voltages, making the devices useful in a wide range of applications. Used as a Zener-diode and resistor combination replacement, the LM78Lxx typically provides an effective output impedance improvement of two orders of magnitude and lower quiescent current. These regulators can provide local, on-card regulation, eliminating distribution problems associated with single-point regulation. The available voltages allow the LM78Lxx to be used in logic systems, instrumentation, industrial power delivery and more.

The LM78Lxx with new chip is available in SOIC (D) package and SOT-89 (PK) package. The LM78Lxx series regulators can deliver up to 100mA output current. Current limiting is included to limit the peak output current to a safe value. If internal power dissipation is too high, the thermal shutdown circuit prevents the IC from overheating.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7B81 ACTIVE 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout (LDO) voltage regulator with enable The TPS7B81 (40-V) delivers ultra-low-IQ and lower dropout voltage
TLV760 ACTIVE 100-mA, 30-V, low-dropout voltage regulator The TLV760 delivers lower dropout voltage and improved load regulation
TPS7B69 ACTIVE 150-mA, 40-V, low-IQ, low-dropout voltage regulator The TPS7B69 (40-V) delivers lower standby power and dropout voltage

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet LM78L 100mA Fixed Output Linear Regulator datasheet (Rev. O) PDF | HTML Aug 4, 2026
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) May 6, 2013
Application note AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) May 6, 2013
Application note TO-92 Packing Options / Ordering Instructions (Rev. A) Jun 23, 2010
Application note Packaging Limits Range of Linear Regulators May 8, 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) Jun 4, 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators Oct 21, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UA78LEVM-075 — UA78L evaluation module for 100-mA 30-V linear voltage regulator

The UA78L evaluation module (EVM) is a platform for evaluating the operation and performance of the UA78L linear regulator in the PK package. This EVM configuration contains a single 100-mA, three-terminal, low-dropout (LDO) regulator for general applications. The regulator is capable of delivering (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM78L05 PSpice Transient Model

SNVMAR8.ZIP (63 KB) - PSpice model
Supported products & hardware
Simulation model

LM78L05 Unencrypted PSpice Transient Model

SNVMAR7.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian
SOT-89 (PK) 3 Ultra Librarian
DSBGA (YPB) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos