32-pin (RTV) package image

LM96570SQX/NOPB ACTIVE

8-Channel, Low Jitter Ultrasound Transmit Beamformer with Programmable Duty-Cycle and High Resolutio

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM96570SQE/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LM96570SQ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTV) | 32
Operating temperature range (°C)
Package qty | Carrier 4,500 | LARGE T&R

Features for the LM96570

  • Full Control Over Selecting Beam Directions and Pulse Patterns by Programming Individual Channel Parameters
  • Outputs Interface Seamlessly with Positive and Negative Inputs on Octal High-Voltage Pulser ICs
  • Beamformer Timing Provides:
    • Delay Resolution of 0.78 ns
    • Delay Range of up to 102.4 μs
  • Pulse Patterns are Locally Generated with:
    • Sequences of up to 64 Pulses
    • Adjustable Pulse Widths
  • 2.5V to 3.3V CMOS Logic Interface

Key Specifications

  • I/O voltage 2.5 to 3.3 V
  • Core supply voltage 1.8 V
  • Output pulse rate 80 MHz
  • Reference frequency 40 (±5%) MHz
  • 1σ Output Jitter (@ 5MHz) 25 ps
  • Output Phase Noise (@ 5MHz, 1kHz offset) −116 dBc/Hz
  • Delay resolution 0.78 ns
  • Delay range 102.4 μs
  • Max. pattern length 64 pulses
  • Serial interface speed 80 Mbps
  • Total Power 0.063 Watts
  • Operating Temp. 0 to +70 °C

All trademarks are the property of their respective owners.

Description for the LM96570

The LM96570 is an eight-channel monolithic beamformer for pulse generators in multi-channel medical ultrasound applications. It is well-suited for use with the LM965XX series chipset which offers a complete medical ultrasound solution targeted towards low-power, portable systems.

The LM96570 offers eight P and N output channels with individual delays of up to 102.4 µs operating at pulse rates of up to 80 MHz. A pulse sequence is launched on all channels simultaneously through a single firing signal. Advanced features include delay resolution down to 0.78 ns and programmable patterns of up to 64 pulses. Pulse patterns and delay settings are pre-programmed through a serial interface, thereby simplifying the timing requirements on the driving circuitry.

The LM96570 is packaged in a 32-pin WQFN.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM96570SQE/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +
LM96570SQ/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more