Home Power management LED drivers RGB LED drivers

LP5867

ACTIVE

Product details

Number of channels 6 LED current per channel (mA) 50 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.3 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 6 LED current per channel (mA) 50 LED configuration Matrix Program memory Yes Topology Linear Vin (min) (V) 2.7 Vin (max) (V) 5.5 Iout (max) (A) 0.3 Features Analog/PWM mixed dimming, Constant current, Enable/Shutdown, LED Open Detection, LED Short Detection, SPI/I2C, Thermal shutdown Iq (typ) (mA) 4.3 Shutdown current (ISD) (typ) (µA) 1 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YBH) 24 3.768324 mm² (2.382 mm × 1.582 mm)
  • LED matrix topology:

    • 6 constant current sinks with 7 scan switches for 42 LED dots
    • Configurable for 1 to 7 scan switches

  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 6 constant current sinks with high precision:
    • 0.1mA-50mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±3% when channel current = 50mA
    • Channel-to-channel error: ±3% when channle current = 50mA
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 1µA when EN = Low
    • Standby mode: ICC ≤ 10µA when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 4.2mA (typ.) when channel current = 5mA
  • Flexible dimming options:
    • Individual ON/OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 7-step Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) RGB setting
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open/short detection
  • De-ghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High
  • LED matrix topology:

    • 6 constant current sinks with 7 scan switches for 42 LED dots
    • Configurable for 1 to 7 scan switches

  • Operating voltage range:
    • VCC/VLED range: 2.7V to 5.5V
    • Logic pins compatible with 1.8V, 3.3V, and 5V
  • 6 constant current sinks with high precision:
    • 0.1mA-50mA per current sink when VCC ≥ 3.3V
    • Device-to-device error: ±3% when channel current = 50mA
    • Channel-to-channel error: ±3% when channle current = 50mA
    • Phase-shift for balanced transient power
  • Ultra-low power consumption:
    • Shutdown mode: ICC ≤ 1µA when EN = Low
    • Standby mode: ICC ≤ 10µA when EN = High and CHIP_EN = 0 (data retained)
    • Active mode: ICC = 4.2mA (typ.) when channel current = 5mA
  • Flexible dimming options:
    • Individual ON/OFF control for each LED dot
    • Analog dimming (current gain control)
      • Global 7-step Maximum Current (MC) setting for all LED dots
      • 3 groups of 7-bit Color Current (CC) RGB setting
      • Individual 8-bit Dot Current (DC) setting for each LED dot
    • PWM dimming with audible-noise-free frequency
      • Global 8-bit PWM dimming for all LED dots
      • 3 programmable groups of 8-bit PWM dimming for LED dot arbitrary mapping
      • Individual 8-bit or 16-bit PWM dimming for each LED dot
  • Full addressable SRAM to minimize data traffic
  • Individual LED dot open/short detection
  • De-ghosting and low brightness compensation
  • Interface options:
    • 1MHz (max.) I2C interface when IFS = Low
    • 12MHz (max.) SPI interface when IFS = High

Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purposes and high performance LED matrix driver is required to improve user experience with small solution size.

The LP5867 is a high performance LED matrix drivers. The devices integrate 6 constant current sinks with N (N = 7) switching MOSFETs to support N × 6 LED dots or N × 2 RGB LEDs. The LP5867 integrates 7 MOSFETs for up to 42 LED dots or 14 RGB LEDs.

The LP5867 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.

The LP5867 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5867 also supports LED open and short detection functions. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI are available in LP5867.

Electronic devices are becoming smarter, requiring to use larger quantity of LEDs for animation and indication purposes and high performance LED matrix driver is required to improve user experience with small solution size.

The LP5867 is a high performance LED matrix drivers. The devices integrate 6 constant current sinks with N (N = 7) switching MOSFETs to support N × 6 LED dots or N × 2 RGB LEDs. The LP5867 integrates 7 MOSFETs for up to 42 LED dots or 14 RGB LEDs.

The LP5867 supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.

The LP5867 device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5867 also supports LED open and short detection functions. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI are available in LP5867.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LP5867 7 × 6 LED Matrix Driver with 8-Bit Analog and 8-Bit or 16-Bit PWM Dimming datasheet (Rev. A) PDF | HTML Apr 14, 2024
Certificate LP5867WCSPEVM EU Declaration of Conformity (DoC) PDF | HTML Feb 26, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP5867WCSPEVM — LP5867 evaluation module

The LP5867 device is a small, high-performance design, integrating six constant current sinks with seven switching MOSFETs, driving up to 42 LED dots or 14 RGB LED pixels. Every LED dot is supported by 8-bit analog and 8-bit, or 16-bit, configurable PWM dimming methods, providing smooth (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos