Packaging information
Package | Pins CDIP (J) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 20 | TUBE |
Features for the SN54AC244-SP
- Operation of 2V to 6V VCC
- Inputs accept voltages to 6V
- Max tpd of 7.5ns at 5V
Description for the SN54AC244-SP
These octal buffers and line drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.