20-pin (FK) package image

5962-9062501M2A ACTIVE

Military 8-ch, 4.5-V to 5.5-V buffers with 3-state outputs

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LCCC (FK) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 55 | TUBE

Features for the SN54BCT244

  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • P-N-P Inputs Reduce DC Loading
  • ESD Protection Exceeds 2000 V
    Per MIL-STD-883C, Method 3015
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages, Ceramic Chip Carriers (FK) and Flatpacks (W), and Standard Plastic and Ceramic 300-mil DIPs (J, N)

Description for the SN54BCT244

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. Taken together with the ´BCT240 and ´BCT241, these devices provide the choice of selected combinations of inverting and noninverting outputs, symmetrical (active-low output-enable) inputs, and complementary OE and inputs.

The ´BCT244 is organized as two 4-bit buffers/line drivers with separate output-enable () inputs. When is low, the device passes data from the A inputs to the Y outputs. When is high, the outputs are in the high-impedance state.

The SN54BCT244 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74BCT244 is characterized for operation from 0°C to 70°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more